Product News Press Release
 

Littelfuse Introduces SPLV2.8 and SPLV2.8-4 Series Low Capacitance, TVS Arrays for Lightning Protection

Newest additions to the SPATM portfolio are designed to protect sensitive Ethernet PHYs from lightning-induced transients and ESD



2010-04-26 09:35:00

CHICAGO, Illinois, April 21, 2010 Littelfuse, Inc. (NASDAQ/NGS:LFUS) today announced the introduction of the SPLV2.8 and SPLV2.8-4 Series, which are, respectively, single- and four-channel diode-compensated TVS arrays for ESD and lightning protection.

The SPLV2.8 (SOT23-3) and SPLV2.8-4 (SOIC-8) present a low loading capacitance of 3.8pF to minimize signal degradation while providing up to 24A (tP=8/20µs) of lightning or surge protection. Additionally, both devices exceed the maximum level (±8kV) of the IEC61000-4-2 ESD standard by protecting up to ±30kV (contact discharge).

The SPLV2.8 and SPLV2.8-4 are particularly suitable for primary or secondary protection in 10/100/1000 Ethernet applications where lightning-induced transients are the main threat. Both devices are ideal for helping Ethernet equipment manufacturers comply with regulatory standards such as GR-1089 (North America), ITU K.20/21 (Europe), YD/T (China), etc.

The new SPLV2.8 and SPLV2.8-4 Series are RoHS compliant and comply with the following IEC standards:

  • ESD, IEC61000-4-2, ±30kV (contact), ±30kV (air)
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 24A (8/20µs)

  • Both devices have a maximum reverse standoff voltage of 2.8V with a low leakage of 1µA (MAX). Furthermore, the SPLV2.8 and SPLV2.8-4 Series provide low clamping voltages during surge events, which can be attributed to their extremely low dynamic resistance of only 0.3Ω


    For more information about the SPLV2.8 and SPLV2.8-4 Series, please visit the Littelfuse web site at www.littelfuse.com or contact your local Littelfuse Technical Support expert.
    Click here for SPLV2.8 Series product specifications
    Click here for SPLV2.8-4 Series product specifications
    Click here for SPLV2.8 Series high resolution photo

    Click here for SPLV2.8-4 Series high resolution photo

    ------------

    For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.

    If you have questions or require technical support please contact the Littelfuse technical support hotline at 1-800-999-9445.


    ------------

    About Littelfuse
    As the worldwide leader in circuit protection products and solutions with annual sales of $530.9 million in 2008, the Littelfuse portfolio is backed by industry-leading technical support, design and manufacturing expertise. Littelfuse products are vital components in virtually every product that uses electrical energy, including automobiles, computers, consumer electronics, handheld devices, industrial equipment, and telecom/datacom circuits. Littelfuse offers Teccor®, Wickmann® and Pudenz® brand circuit protection products. In addition to its Des Plaines, Illinois, world headquarters, Littelfuse has sales, distribution, manufacturing and engineering facilities in Brazil, China, England, Germany, Hong Kong, India, Ireland, Japan, Korea, Mexico, the Netherlands, the Philippines, Singapore, Taiwan and the United States. For more information, please visit Littelfuse’s web at www.littelfuse.com.


    "Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.


    Stay Informed

    Get the latest
    product news, circuit
    protection design tips
    and best practices.