Product News Press Release
 

Littelfuse Introduces 508 Series 6.3x32mm Size Fuses for 1000V AC/DC

Application in Instrumentation Markets



2010-05-06 09:00:00

CHICAGO, Illinois, May 6, 2010 – Littelfuse, Inc. (NASDAQ/NGS:LFUS), the leader in electronic circuit protection technology, today introduced its new 508 Series of compact ceramic-body fuses for high-energy applications. These 6.3x32mm cylindrical fuses have a remarkable circuit interrupting capacity of 10kA at 1000V AC/DC. They will be particularly attractive to multimeter and other instrumentation manufacturers that have found it difficult to obtain fuses this small to protect their sensitive electronic circuits from short circuits and high-energy fault currents.

By introducing the 508 Series, Littelfuse supports the industry trend toward smaller and smaller circuits and equipment footprints, while facilitating the use of such equipment in high-energy applications. The design of the 508 Series ensures these fuses will open quickly and safely to protect compact circuits and equipment under very high fault application conditions.

The 508 Series comes in two operating current ratings of 315mA and 500mA. Both of these ceramic-body cartridge style fuses are capable of interrupting 10kA at 1000V AC/DC. They are 100 percent lead-free and compliant with RoHS requirements. The 508 Series is also recognized under the component programs of the UL and CSA agencies.

Littelfuse, the leader in fuse technology, provides a comprehensive range of products and solutions that provide overcurrent protection for any electronic application. With 80 years of experience in building and supplying overcurrent protection products, Littelfuse is dedicated to providing application expertise and support that meets customers’ needs.

Availability

508 Series fuse samples are now available for bulk orders; sample requests can be made through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit www.littelfuse.com.


For more information about 508 Series, please visit the Littelfuse web site at http://www.littelfuse.com/products/Fuses/3AB%5E3AG+(6.3x32mm)/508.html or contact your local Littelfuse Technical Support expert.
Click here for 508 Series product specifications
Click here for high resolution photo

------------

For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.

If you have questions or require technical support please contact the Littelfuse technical support hotline at 1-800-999-9445.


------------

About Littelfuse
As the worldwide leader in circuit protection products and solutions with annual sales of $430.1 million in 2009, the Littelfuse portfolio is backed by industry-leading technical support, design and manufacturing expertise. Littelfuse products are vital components in virtually every product that uses electrical energy, including automobiles, computers, consumer electronics, handheld devices, industrial equipment and telecom/datacom circuits. Littelfuse offers Teccor®, Wickmann® and Pudenz® brand circuit protection products. In addition to its Chicago, Illinois, world headquarters, Littelfuse has sales, distribution, manufacturing and engineering facilities in Brazil, Canada, China, England, Germany, Hong Kong, India, Japan, Korea, Mexico, the Netherlands, the Philippines, Singapore, Taiwan and the United States.

For more information, please visit Littelfuse’s web site at www.littelfuse.com.


"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.


Stay Informed

Get the latest
product news, circuit
protection design tips
and best practices.