Product News Press Release
 

Littelfuse Introduces Solution for High Energy Applications by Adding 1A Fuse to 508 Series Family

New 6.3x32 Size Fuse Has 1000VAC/1000VDC Rating and High Interrupting Capacity



2012-02-02 09:00:00

CHICAGO, Illinois, February 2, 2012 –Littelfuse, Inc. (NASDAQ/NGS:LFUS), today introduced its new 1A Fuse in the existing 508 Series Fuse family, a 6x32mm-size ceramic-body Fuse designed for high energy 1000VAC/1000VDC applications.

The design of the new 508 Series 1A Fuse ensures the Fuse will open quickly and safely to protect compact circuits and equipment. It has an interrupting capacity of up to 10kA at 1000VAC/1000VDC, yet the Fuse size is only 6x32mm and also available in pigtail version. These advantages are in line with the market trend of smaller footprints for electronic designs intended for use with high energy levels.

The new 1A Fuse joins the 315mA and 500mA Fuses that were released in 2010. The 508 Series Fuses are available in both cartridge and pigtail versions, and they are now 100 percent lead-free and compliant with RoHS requirements. The 508 Series Fuses are recognized under the component programs of the UL and CSA agencies.

Littelfuse, the leader in fuse technology, provides a comprehensive range of products and solutions that provide overcurrent protection for any electronic application. With more than 80 years of experience in building and supplying overcurrent protection products, Littelfuse is dedicated to providing application expertise and support that meets or exceeds customers’ needs.

Availability

508 Series Fuse samples are available now for order and sample requests through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit littelfuse.com. For more information about Littelfuse and our circuit protection products, please visit the Littelfuse Web site at littelfuse.com or contact the Littelfuse Technical Support line at 1-800-999-9445.



----------------------


For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse Web site.

If you have questions or require technical support, please contact the Littelfuse technical support hotline at 1-800-999-9445.

------------


About Littelfuse

Littelfuse, Inc. is the worldwide leader in circuit protection with 2010 revenues of $608 million. Founded in 1927, Littelfuse offers the industry’s broadest and deepest portfolio of circuit protection products and solutions. Backed by industry-leading technical support, design and manufacturing expertise, Littelfuse devices protect products in virtually every market that uses electrical energy, from consumer electronics to automobiles to industrial equipment. In addition to its Chicago, Illinois, world headquarters, Littelfuse has more than 20 sales, distribution, manufacturing and engineering facilities in the Americas, Europe and Asia. Technologies offered by Littelfuse include Fuses; GasDischarge Tubes (GDTs); Positive Temperature Coefficient Devices (PTCs); Protection Relays; PulseGuard® ESD Suppressors; SIDACtor® Devices; TVS Diode Arrays (SPA Family of Products); Switching Thyristors; TVS Diodes and Varistors.The company also offers a comprehensive line of highly reliable Electromechanical and Electronic Switch and Control Devices for commercial and specialty vehicles, as well as underground Power Distribution Centers for safe control and distribution of electricity in mining operations.




"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.


Stay Informed

Get the latest
product news, circuit
protection design tips
and best practices.