Product News Press Release
 

Littelfuse introduces the world’s smallest protection thyristor: The Teccor® Q2L series QFN (Quad Flatpak No-lead) SIDACtor® device.

New RoHS compliant device delivers industry leading telecom protection in a Chip Scale Package size.



2010-05-05 09:00:00

DES PLAINES, Illinois, October 05, 2005 – Littelfuse, Inc. (Nasdaq/NMS: LFUS) introduces their new Teccor Q2L series SIDACtor device – the world’s smallest protection thyristor, designed for dense board telecom applications and CPE (Customer Premises Equipment). With size constraints continually challenging our industry, the new Q2L series is the solution that meets market demand. Littelfuse has incorporated their patented SIDACtor technology into a new low profile Chip Scale Package for maximum footprint and height reduction. The Q2L series offers a 54% reduction in PCB real estate requirements and a 51% reduction in height profile (1.0 mm height on PCB). Compared to DO-214AA solutions, no other circuit protection device offers this functionality in such a small package size. The reduction in size makes the Q2L series ideal for high board density applications. This new Q2L SIDACtor provides exceptional bidirectional transient voltage protection and offers a wide range of Ipp ratings including 75A for the 5x310/10x700µs event (ITU/YDT waveform), 80A for 10x1000µs event (GR 1089 waveform) and 100A for 10X560µs event (TIA-968). While the package size of the Q2L series has been significantly reduced from the DO-214AA package of the previous generation of SIDACtor devices, circuit designers can still expect the same industry leading performance that they have come to rely on from all SIDACtor devices. When designing their telecommunications circuit, designers need to look no further. The Q2L series delivers optimal transient voltage protection in the smallest package available. For more information visit www.littelfuse.com. About Littelfuse As the global leader in circuit protection, Littelfuse offers the broadest range of products. The breadth of our offering, combined with the extensive experience of our product and application experts, gives us the unique ability to comprehensively evaluate our customer’s needs. This allows for a true partnership with our customers, making it possible to deliver the right solution for each application. Solutions from Littelfuse can be found around the world in virtually every product that requires electrical energy, including: automobiles, computers, consumer electronics, handheld devices, industrial equipment, and telecom/datacom circuits. Littelfuse offers Teccor®, Wickmann®, Pudenz® and Efen® brand circuit protection products. In addition to its Des Plaines, Illinois, world headquarters, Littelfuse has research and manufacturing facilities in China, England, Germany, Ireland, Mexico, the Philippines and the United States. It also has sales, distribution and engineering facilities in Brazil, China, Germany, Hungary, the Netherlands, Japan, Korea, Taiwan, Hong Kong, Singapore and the U.S.


"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.


Stay Informed

Get the latest
product news, circuit
protection design tips
and best practices.