Product News Press Release
 

Littelfuse SP03A Series TVS Diode Arrays Provide Lightning Surge Protection for 1Gb Ethernet Ports

The SP03A-3.3BTG TVS Diode Array provides the highest level of lightning surge protection in the market with a very low differential capacitance of only 4.5pF



2011-07-07 09:00:00

Chicago, July 07, 2011– Littelfuse, Inc. (NASDAQ/NGS:LFUS) today announced the addition of the SP03A Series to its expanding line of TVS Diode Array ( SPA TM family) lightning surge and ESD protection devices. The SP03A is specifically designed for protection of Ethernet and T3/E3 data lines from lightning-induced transients up to a market leading 150A (tP=8/20µs).

The SP03A Series combines the low-voltage TVS with a diode bridge to provide both longitudinal and differential protection in one package. Compared to similar competitive solutions available today, the SP03A-3.3BTG provides the highest peak surge rating with lowest differential capacitance of only 4.5pF. Furthermore, the extremely low dynamic resistance of less than 0.1Ω provides best-in-class clamping performance for sensitive Ethernet PHYs. The SP03A can be used to help manufacturers of telecommunication equipment comply with regulatory standards such as GR-1089, ITU, and YD/T and offer maximum reliability in the field.

The new SP03A Series TVS Diode Array is RoHS compliant and complies with the following standards:

  • GR-1089 (Intra-Building), 100A, (tP=2/10µs)
  • Lightning, IEC 61000-4-5, 150A (tP=8/20µs)
  • ESD, IEC 61000-4-2, ±30kV (contact), ±30kV (air)
  • EFT, IEC61000-4-4, 40A (tP=5/50ns)

For More Information

For more information, please visit www.littelfuse.com or contact your local Littelfuse Technical Support expert.




For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.

If you have questions or require technical support, please contact the Littelfuse technical support hotline at 1-800-999-9445.


About Littelfuse

Littelfuse, Inc. is the worldwide leader in circuit protection with 2010 revenues of $608 million. Founded in 1927, Littelfuse offers the industry’s broadest and deepest portfolio of circuit protection products and solutions. Backed by industry-leading technical support, design and manufacturing expertise, Littelfuse devices protect products in virtually every market that uses electrical energy, from consumer electronics to automobiles to industrial equipment. In addition to its Chicago, Illinois, world headquarters, Littelfuse has more than 20 sales, distribution, manufacturing and engineering facilities in the Americas, Europe and Asia. Technologies offered by Littelfuse include: Fuses; Gas Discharge Tubes (GDTs); Positive Temperature Coefficient Devices (PTCs); Protection Relays; PulseGuard® ESD Suppressors; SIDACtor® Devices; TVS Diode Arrays (SPATM Family of Products); Switching Thyristors; TVS Diodes; and Varistors. The company also offers a comprehensive line of highly reliable Electromechanical and Electronic Switch and Control Devices for commercial and specialty vehicles, as well as underground Power Distribution Centers for safe control and distribution of electricity in mining.

For more information, please visit Littelfuse’s web site at www.littelfuse.com.






"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995.
The statements in this press release that are not historical facts are intended to constitute "forward-looking statements" entitled to the safe-harbor provisions of the PSLRA. These statements may involve risks and uncertainties, including, but not limited to, risks relating to product demand and market acceptance, economic conditions, the impact of competitive products and pricing, product quality problems or product recalls, capacity and supply difficulties or constraints, coal mining exposures reserves, failure of an indemnification for environmental liability, exchange rate fluctuations, commodity price fluctuations, the effect of the company's accounting policies, labor disputes, restructuring costs in excess of expectations, pension plan asset returns less than assumed, integration of acquisitions and other risks which may be detailed in the company's other Securities and Exchange Commission filings. Should one or more of these risks or uncertainties materialize or should the underlying assumptions prove incorrect, actual results and outcomes may differ materially from those indicated or implied in the forward-looking statements. This report should be read in conjunction with information provided in the financial statements appearing in the company's Annual Report on Form 10-K for the year ended December 31, 2011. For a further discussion of the risk factors of the company, please see Item 1A. "Risk Factors" to the company’s Annual Report on Form 10-K for the year ended December 31, 2011.



Stay Informed

Get the latest
product news, circuit
protection design tips
and best practices.