Littelfuse Announces Significant Enhancement to SPLV2.8 and SPLV2.8-4 Series TVS Diode Arrays (SPATM Family) for ESD and Lightning-Induced Transient Protection
Recent improvements on the SPLV2.8 and SPLV2.8-4 Series include a 50 percent lower capacitance with up to 40A of lightning-induced transient protection, increasing their market competitiveness and value
CHICAGO, IL, May 4, 2011 – Littelfuse, Inc. (NASDAQ/NGS:LFUS) today announced the enhanced versions of the SPLV2.8 and SPLV2.8-4 Series which are, respectively, single- and four-channel TVS Diode Arrays (SPATM Family) for ESD (electrostatic discharge) and lightning-induced transient protection.
The improvements of the SPLV2.8 (SOT23-3) and SPLV2.8-4 (SOIC-8) Series include a reduced loading capacitance of 2pF to minimize signal degradation for 1GbE interfaces while providing a much higher level of lightning immunity of 40A (tP=8/20µs). Additionally, both devices exceed the maximum level (±8kV) of the IEC61000-4-2 ESD standard by protecting up to ±30kV (contact discharge).
The SPLV2.8 and SPLV2.8-4 are particularly suitable for primary or secondary protection in 10/100/1000 Ethernet applications where lightning-induced transients are the main threat. Both devices are ideal for helping Ethernet equipment manufacturers comply with regulatory standards such as GR-1089 (North America), ITU K.20/21 (Europe), YD/T (China), etc.
The new SPLV2.8 and SPLV2.8-4 Series are RoHS compliant and comply with the following IEC standards:
● EFT, IEC61000-4-4, 40A (5/50ns)
● Lightning, IEC61000-4-5, 40A (8/20µs)
Both devices have a maximum reverse standoff voltage of 2.8V with a low leakage of 1µA (MAX). Furthermore, the SPLV2.8 and SPLV2.8-4 Series provide low clamping voltages during surge events which can be attributed to their extremely low dynamic resistance of only 0.4Ω .
For More Information
For more information about the SPLV2.8 and SPLV2.8-4 Series, please visit the Littelfuse web site at
----------------------
For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.
If you have questions or require technical support, please contact the Littelfuse technical support hotline at 1-800-999-9445.
------------
About Littelfuse
Littelfuse, Inc. is the worldwide leader in circuit protection with 2010 revenues of $608 million. Founded in 1927, Littelfuse offers the industry’s broadest and deepest portfolio of circuit protection products and solutions. Backed by industry-leading technical support, design and manufacturing expertise, Littelfuse devices protect products in virtually every market that uses electrical energy, from consumer electronics to automobiles to industrial equipment. In addition to its Chicago, Illinois, world headquarters, Littelfuse has more than 20 sales, distribution, manufacturing and engineering facilities in the Americas, Europe and Asia. Technologies offered by Littelfuse include Fuses; GasDischarge Tubes (GDTs); Positive Temperature Coefficient Devices (PTCs); Protection Relays; PulseGuard® ESD Suppressors; SIDACtor® Devices; TVS Diode Arrays (SPA™ Family of Products); Switching Thyristors; TVS Diodes and Varistors.The company also offers a comprehensive line of highly reliable Electromechanical and Electronic Switch and Control Devices for commercial and specialty vehicles, as well as underground Power Distribution Centers for safe control and distribution of electricity in mining.
For more information, please visit the Littelfuse web site at www.littelfuse.com.
"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995.
The statements in this press release that are not historical facts are intended to constitute "forward-looking statements" entitled to the safe-harbor provisions of the PSLRA. These statements may involve risks and uncertainties, including, but not limited to, risks relating to product demand and market acceptance, economic conditions, the impact of competitive products and pricing, product quality problems or product recalls, capacity and supply difficulties or constraints, coal mining exposures reserves, failure of an indemnification for environmental liability, exchange rate fluctuations, commodity price fluctuations, the effect of the company's accounting policies, labor disputes, restructuring costs in excess of expectations, pension plan asset returns less than assumed, integration of acquisitions and other risks which may be detailed in the company's other Securities and Exchange Commission filings. Should one or more of these risks or uncertainties materialize or should the underlying assumptions prove incorrect, actual results and outcomes may differ materially from those indicated or implied in the forward-looking statements. This report should be read in conjunction with information provided in the financial statements appearing in the company's Annual Report on Form 10-K for the year ended December 31, 2011. For a further discussion of the risk factors of the company, please see Item 1A. "Risk Factors" to the company’s Annual Report on Form 10-K for the year ended December 31, 2011.





