******************************* *Varistor PSpice Model Netlist* ******************************* * * © Littelfuse Inc. * 11th March 2004 * version 4.0 * * Representing typical characteristics for the following DA/DB-Series varistors: * * V131DA40 * V151DA40 * V251DA40 * V271DA40 * V321DA40 * V421DA40 * V481DA40 * V511DA40 * V571DA40 * V661DA40 * V751DA40 * .SUBCKT DAMOV 1 2 PARAMS: T=1 C=1pF L=1nH a1=1 a2=0 a3=0 a4=0 a5=0 a6=100u a7=100u E_non_lin 3 1 VALUE {T*( + a1+a2*(log10(limit(v(4),a7,1g))-3) + +a3*2^(-log10(limit(v(4),a7,1g))+3) + +a4*exp(-log10(limit(v(4),a7,1g))+3) + +a5*exp(log10(limit(v(4),a7,1g))-3) + -(a1+a2*(log10(-limit(v(4),-1g,-a7))-3) + +a3*2^(-log10(-limit(v(4),-1g,-a7))+3) + +a4*exp(-log10(-limit(v(4),-1g,-a7))+3) + +a5*exp(log10(-limit(v(4),-1g,-a7))-3)) + +limit(v(4)/a7*v(8),-v(8),v(8)))} L_series 5 6 {L} H_H1 4 0 VH_H1 1k VH_H1 5 7 0V R_R2 0 4 1G R_series 6 2 {a6} V_V1 3 7 0V E_x_zero 8 0 VALUE {a1+a2*(log10(a7/1e3))+a3*2^(-log10(a7/1e3)) + +a4*exp(-log10(a7/1e3))+a5*exp(log10(a7/1e3))} R_x_zero 8 0 1G C_parallel 1 5 {C} .ENDS * .SUBCKT V131DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=10nF a1=250.3 a2=9.855 a3=-3.115 a4=0.2016 a5=3.161 a6=2.405E-3 .ENDS * .SUBCKT V151DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=8nF a1=300.3 a2=11.83 a3=-3.737 a4=0.242 a5=3.793 a6=2.886E-3 .ENDS * .SUBCKT V251DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=5nF a1=488 a2=19.22 a3=-6.073 a4=0.3932 a5=6.163 a6=4.689E-3 .ENDS * .SUBCKT V271DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=4.5nF a1=538.1 a2=21.19 a3=-6.696 a4=0.4335 a5=6.795 a6=5.17E-3 .ENDS * .SUBCKT V321DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=3.8nF a1=638.2 a2=25.13 a3=-7.942 a4=0.5142 a5=8.059 a6=6.132E-3 .ENDS * .SUBCKT V421DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=3nF a1=850.9 a2=33.51 a3=-10.59 a4=0.6855 a5=10.75 a6=8.176E-3 .ENDS * .SUBCKT V481DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=2.7nF a1=938.5 a2=36.95 a3=-11.68 a4=0.7561 a5=11.85 a6=9.018E-3 .ENDS * .SUBCKT V511DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=2.5nF a1=1026 a2=40.4 a3=-12.77 a4=0.8267 a5=12.96 a6=9.859E-3 .ENDS * .SUBCKT V571DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=2.2nF a1=1139 a2=44.84 a3=-14.17 a4=0.9174 a5=14.38 a6=10.94E-3 .ENDS * .SUBCKT V661DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=2nF a1=1314 a2=51.74 a3=-16.35 a4=1.059 a5=16.59 a6=12.62E-3 .ENDS * .SUBCKT V751DA40 1 2 PARAMS: TOL=0 X1 1 2 DAMOV PARAMS: T={1+TOL/100} L=20nH C=1.8nF a1=1502 a2=59.13 a3=-18.69 a4=1.21 a5=18.96 a6=14.43E-3 .ENDS *