******************************* *Varistor PSpice Model Netlist* ******************************* * * © Littelfuse Inc. * * March 25, 2003 * version 4.2 * * Representing typical characteristics for the following UltraMOV series varistors: * *V20E130 V20E140 V20E150 V20E175 V20E200 *V20E230 V20E250 V20E275 V20E300 *V20E320 V20E385 V20E420 V20E440 *V20E460 V20E510 V20E550 V20E625 * .SUBCKT UMOV 1 2 PARAMS: T=1 C=1pF L=1nH a1=1 a2=0 a3=0 a4=0 a5=0 a6=100u a7=100u E_non_lin 3 1 VALUE {T*( + 10^( + +a1+a2*(log10(limit(v(4),a7,1g))-3) + +a3*2^(-log10(limit(v(4),a7,1g))+3) + +a4*exp(-log10(limit(v(4),a7,1g))+3) + +a5*exp(log10(limit(v(4),a7,1g))-3) + +a6*2^(log10(limit(v(4),a7,1g))-3) + ) + -10^( + a1+a2*(log10(-limit(v(4),-1g,-a7))-3) + +a3*2^(-log10(-limit(v(4),-1g,-a7))+3) + +a4*exp(-log10(-limit(v(4),-1g,-a7))+3) + +a5*exp(log10(-limit(v(4),-1g,-a7))-3) + +a6*2^(log10(-limit(v(4),-1g,-a7))-3) + ) + +limit(v(4)/a7*v(8),-v(8),v(8)) + )} L_series 5 6 {L} H_H1 4 0 VH_H1 1k VH_H1 5 70 0V R_R2 0 4 1G R_series 6 2 100u V_V1 3 70 0V E_x_zero 8 0 VALUE {10^( + a1+a2*(log10(a7/1e3)) + +a3*2^(-log10(a7/1e3)) + +a4*exp(-log10(a7/1e3)) + +a5*exp(log10(a7/1e3)) + +a6*2^(log10(a7/1e3)) + )} R_x_zero 8 0 1G C_parallel 1 5 {C} .ENDS .SUBCKT V20E130 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=1.9nF a1=2.398 a2=4.817E-2 a3=1.273E-2 a4=-2.058E-3 a5=1.193E-2 a6=-2.71E-2 .ENDS * .SUBCKT V20E140 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=1.75nF a1=2.429 a2=4.817E-2 a3=1.273E-2 a4=-2.058E-3 a5=1.193E-2 a6=-2.71E-2 .ENDS * .SUBCKT V20E150 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=1.6nF a1=2.467 a2=4.817E-2 a3=1.273E-2 a4=-2.058E-3 a5=1.193E-2 a6=-2.71E-2 .ENDS * .SUBCKT V20E175 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=1.4nF a1=2.518 a2=4.817E-2 a3=1.273E-2 a4=-2.058E-3 a5=1.193E-2 a6=-2.71E-2 .ENDS * .SUBCKT V20E200 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=1.3nF a1=2.558 a2=3.756E-2 a3=1.103E-2 a4=-1.894E-3 a5=8.026E-3 a6=-8.958E-3 .ENDS * .SUBCKT V20E230 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=1.1nF a1=2.649 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E250 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=1nF a1=2.683 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E275 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=900pF a1=2.726 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E300 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=800pF a1=2.764 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E320 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=750pF a1=2.8 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E385 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=700pF a1=2.885 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E420 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=600pF a1=2.925 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E440 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=500pF a1=2.947 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E460 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=400pF a1=2.967 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E510 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=350pF a1=3.006 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E550 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=300pF a1=3.051 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * .SUBCKT V20E625 1 2 PARAMS: TOL=0 X1 1 2 UMOV PARAMS: T={1+TOL/100} L=12nH C=250pF a1=3.092 a2=5.574E-2 a3=1.837E-2 a4=-3.412E-3 a5=1.362E-2 a6=-3.772E-2 .ENDS * *