******************************* *Varistor PSpice Model Netlist* ******************************* * * © Littelfuse Inc. * 6th April 2004 * version 4.0 * * Representing typical characteristics for the following MHS-Series varistors: * * V0402MHS03 V0603MHS03 * V0402MHS12 V0603MHS12 * V0402MHS22 V0603MHS22 * .SUBCKT MHSMOV 1 2 PARAMS: T=1 C=1pF L=1nH a1=1 a2=0 a3=0 a4=0 a5=0 a6=100u a7=100u E_non_lin 3 1 VALUE {T*( + a1+a2*(log10(limit(v(4),a7,1g))-3) + +a3*2^(-log10(limit(v(4),a7,1g))+3) + +a4*exp(-log10(limit(v(4),a7,1g))+3) + +a5*exp(log10(limit(v(4),a7,1g))-3) + -(a1+a2*(log10(-limit(v(4),-1g,-a7))-3) + +a3*2^(-log10(-limit(v(4),-1g,-a7))+3) + +a4*exp(-log10(-limit(v(4),-1g,-a7))+3) + +a5*exp(log10(-limit(v(4),-1g,-a7))-3)) + +limit(v(4)/a7*v(8),-v(8),v(8)))} L_series 5 6 {L} H_H1 4 0 VH_H1 1k VH_H1 5 7 0V R_R2 0 4 1G R_series 6 2 {a6} V_V1 3 7 0V E_x_zero 8 0 VALUE {a1+a2*(log10(a7/1e3))+a3*2^(-log10(a7/1e3)) + +a4*exp(-log10(a7/1e3))+a5*exp(log10(a7/1e3))} R_x_zero 8 0 1G C_parallel 1 5 {C} .ENDS * .SUBCKT V0402MHS03 1 2 PARAMS: TOL=0 X1 1 2 MHSMOV PARAMS: T={1+TOL/100} L=1nH C=3pF a1=75.78 a2=8.133 a3=1.408 a4=-0.1752 a5=21.34 a6=887E-3 .ENDS * .SUBCKT V0402MHS12 1 2 PARAMS: TOL=0 X1 1 2 MHSMOV PARAMS: T={1+TOL/100} L=1nH C=12pF a1=32.84 a2=2.451 a3=0.3199 a4=-0.04852 a5=8.592 a6=623E-6 .ENDS * .SUBCKT V0402MHS22 1 2 PARAMS: TOL=0 X1 1 2 MHSMOV PARAMS: T={1+TOL/100} L=1nH C=22pF a1=16.29 a2=1.908 a3=0.2937 a4=-0.03302 a5=4.955 a6=185.2E-3 .ENDS * .SUBCKT V0603MHS03 1 2 PARAMS: TOL=0 X1 1 2 MHSMOV PARAMS: T={1+TOL/100} L=1nH C=3pF a1=75.78 a2=8.133 a3=1.408 a4=-0.1752 a5=21.34 a6=887E-3 .ENDS * .SUBCKT V0603MHS12 1 2 PARAMS: TOL=0 X1 1 2 MHSMOV PARAMS: T={1+TOL/100} L=1nH C=12pF a1=32.84 a2=2.451 a3=0.3199 a4=-0.04852 a5=8.592 a6=623E-6 .ENDS * .SUBCKT V0603MHS22 1 2 PARAMS: TOL=0 X1 1 2 MHSMOV PARAMS: T={1+TOL/100} L=1nH C=22pF a1=16.29 a2=1.908 a3=0.2937 a4=-0.03302 a5=4.955 a6=185.2E-3 .ENDS *