A Global Commitment to Green

Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.

These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.

Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.

 
Metal Oxide Varistor
Series Description Part# Identifier RoHS PbFree Green ICP Test Reports China RoHS Reports
BA  BA Series - High Energy Packaged Industrial Varistor
 
  01-01-08   01-01-08    
 
 
BB  BB Series - High Energy Packaged Industrial Varistor
 
           
C-III  C-III Series - High Energy Radial Leaded Varistor
VxxxLXxxxCP Replacement series for RoHs and Pb free 
P suffix  10/1/05   10/1/05        
CA  CA Series - High Energy Industrial Disc Varistor
 
           
CH  CH Surface Mount Varistor Series
 
       
 

 
DA  DA Series - High Energy Industrial Varistor
 
       
 

 
DB  DB Series - High Energy Industrial Varistor Series
 
           
DB HiRel  DB Series - High Reliability Varistors
 
           
DHB34  DHB34 Series - High Energy Industrial Metal Oxide Varistor
 
           
HA  HA Series - High Energy Industrial Varistor Series
 
       
 

 
HB34  HB34 Series - High Energy Industrial Varistor Series
 
Std p/n  7/31/06   7/31/06    
 

 
HC  HC Series - High Energy Industrial Varistor Series
 
  7/31/06   7/31/06    
 

 
HF34  HF34 Series - High Energy Industrial Varistor Series
 
Std p/n  7/31/06   7/31/06    
 

 
HG34  HG34 Series - High Energy Industrial Varistor Series
 
Std p/n  7/31/06      
 

 
iTMOV  iTMOV® Thermally Protected Varistor Series with Indicating Lead
iTMOVxxRPxxx Replacement series for RoHS and Pb Free 
P suffix       
 
 
LA  LA Series - Line Voltage Operation Radial Leaded Varistor
VxxLXxxxP Replacement series for RoHS and Pb Free 
P suffix  10/1/05   10/1/05    
 

 
MA  MA Series - Axial Leaded Varistor Series
 
  03-01-06      
 

 
NA  NA Series - High Energy Industrial Square Disc Varistor Series
 
           
PA  PA Series - Base Mount Varistor
 
           
RA  RA Series - Low Profile Varistor
 
         
 
TMOV  TMOV® Thermally Protected Varistor Series
 
  08-01-06      

 

 
TMOV34S  TMOV34S® Thermally Protected Varistor Series
 
  01-01-06      
 
 
TX Hi-Rel  High Reliability Varistors - TX Equivalents
 
           
UltraMOV  UltraMOV Series - High Surge Current Radial Leaded Varistor
 
  7-30-09   7-30-09    
 
 
UltraMOV25S  UltraMOVTM 25S Varistor Series - High Peak Surge Current Radial Lead Varistor
 
  07-31-09   07-31-09    
 
 
ZA  ZA Series - Low to Medium Voltage Radial Leaded Varistor
 
  10-1-05      
 

 
ZA HiRel  ZA Series - High Reliability Varistors For Aerospace and Military Applications
 
           


Search for additional environmentally compliant products