A Global Commitment to Green

Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.

These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.

Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.

 
Fuse/Distribution/Splicer Blocks - POWR-GARD™ Electrical Types
Series Description Part# Identifier RoHS PbFree Green ICP Test Reports China RoHS Reports
1LS  1LS Series - Modular Semiconductor Fuse Blocks
 
           
700-xxx  700 Series - Medium Voltage Fuse Live Parts
 
           
CYH  CYH Series - European Style 22 X 58mm Cylindrical Fuseholder
 
           
DF  British Dimension HRC Form II Fuse Holders
 
           
DOZ_GR  European Style Neozed Type Gauge Rings
 
           
DZB  European Style Diazed Type Fuse Base
 
           
DZC  European Style Diazed Type Fuse Carrier
 
           
L300  L300 Series - UL Class G Fuse Block
 
           
L600C  L600 Series - 600V Fuse Block for UL Class CC/CD Fuses
 
Std p/n  4/1/05   4/1/05    


 
 
L600M  L600 Series - 600V Fuse Block for Midget Fuses
 
Std p/n  4/1/05   4/1/05    

 
 
LD  LD Series - Power Distribution Blocks
 
Std p/n  8/1/1993   8/1/1993        
LEB  LEB Series - Watertight Single Pole Inline Fuseholder
Only LEBAA series is compliant 2/1/07 
  See Notes   See Notes        
LEC  LEC Series - Single Pole Inline Watertight Fuseholder
 
           
LET  LET Series - Inline Fuseholder with Permanently Installed Neutral
 
           
LEX  LEX Series - Double Pole Watertight Inline Fuseholder
 
           
LEY  LEY Serie - Doube Pole Watertight Inline Fusholder
 
           
LFFB  LFFB Series - Limiter Fuse Block
 
           
LH  250 and 600 V UL Class H Fuse Blocks
 
           
LHFB  LHFB Series - Waterproof Inline 3AG Fuseholder
 
           
LHR  LHR Series - Inline/Panel Mount Fuseholder
 
           
LJ  600V UL Class J Fuse Block
 
           
LPSG  LPSG Series - Global Pro Fuseholder
 
           
LS  LS Series - POWR-BLOK Splicer Blocks
 
           
LSCR  LSCR Series - Modular Style Semiconductor Fuse Blocks
 
           
LSCY  LSCY Series - Box Cover Unit With Double Pole Fuseholder and Two Switches
 
           
LSKA  LSKA Series - Box Cover Unit With Double Pole Fuseholder and One Receptacle
 
           
LSOU  LSOU Series - Box Cover Unit with Single Pole Fuseholder
 
           
LSOW  LSOW Series - Box Cover Unit With Single Pole Fuseholder
 
           
LSOX  LSOX Series - Box Cover Unit with Single Pole Fuseholder
 
           
LSOY  LSOY Series - Box Cover Unit With Single Pole Fuseholder
 
           
LSOYB  LSOY-B Series - Box Cover Unit with Double Pole Fuseholder
 
           
LSRU  LSRU Series - Box Cover Unit with Single Pole Fuseholder and Receptacle
 
           
LSRW  LSRW Series - Box Cover Unit with Single Pole Fuseholder and 1 Receptacle
 
           
LSRX  LSRX Series - Box Cover Unit with Single Pole Fuseholder and 1 Receptacle
 
           
LSRY  LSRY Series - Box Cover Unit with Single Pole Fuseholder and 1 Receptacle
 
           
LSSU  LSSU Series - Box Cover Unit with Single Ple Fuseholder and Switch
 
           
LSSW  LSSW Series - Box Cover Unit with Single Pole Fuseholder and 1 Switch
 
           
LSSX  LSSX Series - Box Cover Unit with Single Pole Fuseholder and 1 Switch
 
           
LSSY  LSSY Series - Box Cover Unit with Single Pole Fuseholder and Switch
 
           
LSSYL  "BOX COVER UNIT WITH 1 FUSE HOLDER, SWITCH, AND SWITCH LIGHT"
 
           
LSSYRL  LSSY-RL Series - Box Cover Unit with 1 Fuseholder, Receptacle, Switch and Light
 
           
LSTY  LSTY Series - Box Cover Unit with Double Pole Fuseholder and 1 Switch
 
           
LTFD 101  LTFD 101 Series - Telecommunications Disconnect Switch
 
           
LTFD 1200  LTFD 1200 Series - Telecommunications Disconnect Switch
 
           
LTFD 6001  LTFD 6001 Series - Telecommunications Disconnect Switch
 
           
NHB  European Style Type NH Fuse Base
 
           


Search for additional environmentally compliant products