A Global Commitment to Green

Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.

These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.

Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.

 
Resettable PPTC
Series Description Part# Identifier RoHS PbFree Green ICP Test Reports China RoHS Reports
0603L  0603L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
 
  09-18-02      

 

 
0805L  0805L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
 
  9-18-02   9-18-02    
 

 
1206L  1206L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
 
std p/n  9/18/02   9/18/02    

 

 
1210L  1210L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
 
Std p/n  9/18/02   9/18/02    
 

 
1812L  1812L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
 
Std p/n  8/18/02   9/18/02    
 

 
2016L  2016L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
 
Std p/n  9/18/02   9/18/02    


 

 
250R  250R Series - 250V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection
 
Std p/n  7/7/06   7/7/06    
 

 
2920L  2920L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
 
Std p/n  9-18-02   9-18-02    


 

 
30R  30R Series - 30V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC
 
  7/1/06   7/1/06    
 
 
600R  600R Series - 600V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection
 
Std p/n    7/7/06    
 
 
60R  60R Series - 60V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC
 
Std p/n  7/1/06   7/1/06    
 

 
HVR250  HVR250 Series - Radial Leaded High Voltage Polymer PTC 60 V / 250 V
 
           
HVR600  HVR600 Series - Radial Leaded High Voltage Polymer PTC 60 V / 600 V
 
           
LoRho  Lo Rho (SL) Series Polyfuse PPTC
 
Standard Part           
LRD  LRD Series - Strap Type Polymer PTC 15V / 20V
 
           
LTD  LTD Series - Strap Type Polymer PTC 15V / 24V
 
           
RLD-USB  RLD-USB Series - Radial Leaded USB Type Polymer PTC 6 V / 16 V
 
           
RLD16  RLD16 Series - Radial Leaded Polymer PTC 16 V
 
           
RLD30  RLD30 Series - Radial Leaded Polymer PTC 30 V
Wickmann's Polyfuse RLD series has existing lead free parts 
  Now   Now        
RLD60  RLD60 Series - Radial Leaded Polymer PTC 60 V
Wickmann's Polyfuse RLD series has existing lead free parts 
  Now   Now        
SMD0805  SMD0805 Series - Surface Mount SMD Polymer PTC 6 V / 9 V /15 V
 
         
 
SMD1206  SMD1206 Series - Surface Mount SMD Polymer PTC 6V - 30V
 
       
 

 
SMD1812  SMD1812 Series - Surface Mount SMD Polymer PTC 6V - 60V
 
  9/18/02      

 

 
SMD2016  SMD2016 Series - Surface Mount SMD Polymer PTC 6V - 60V
 
       
 

 
SMD2920  SMD2920 Series - Surface Mount SMD Polymer PTC 6V - 60V
 
       
 

 
STD  STD Series - Strap Type Polymer PTC 15V / 24V
 
           
VLD  VLD Series - Strap Type Polymer PTC 12 V
 
           
VTD  VTD Series - Strap Type Polymer PTC 16V
 
           


Search for additional environmentally compliant products