A Global Commitment to Green

Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.

These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.

Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.

 
Silicon Avalanche Diode (SADs)
Series Description Part# Identifier RoHS PbFree Green ICP Test Reports China RoHS Reports
15KP  15000W Axial Leaded TVS Diode - 15KP Series
 
       
 

 
15KPC  15KP Cells - High Power TVS Diode Optimised for (8x20us) Induced Lightning Conditions
 
           
1KSMBJ  1000W Surface Mount TVS Diode - 1KSMBJ Series
 
Std p/n  7/9/04      
 

 
1N56  OBSOLETE - 1N56 Series - 1500W Hermetically Sealed Metal TVS Diode For Harsh Industrial Applications
 
           
1N60  1N60 Series - 1500W Hermetically Sealed Metal TVS Diode For Harsh Industrial Applications
 
           
5KP  5000W Axial Leaded Transient Voltage Suppression (TVS) Diode - 5KP Series
 
  9-07-04      
 

 
FC  Flip Chip Series TVS Diode
 
       
 
 
Foldbak  Foldbak® Series - TVS Diode for Protection Against Induced Lightning in Telecommunications Applications
 
           
ICTE  ICTE Series - 1500W TVS Diode
 
       
 
 
MINI® Diode  MINI® Diode
 
           
MPTE  MPTE Series - 1500W TVS Diode
 
           
P6KE  600W Axial Leaded Transient Voltage Suppression (TVS) Diode - P6KE Series
 
  05-20-03      
 

 
P6SMB  600W Surface Mount Transient Voltage Suppresssion (TVS) Diode - P6SMB Series
 
  6-1-05      
 
 
P6SMBJ  600W Surface Mount TVS Diode - P6SMBJ Series
 
  6-1-05      

 
 
SMAJ  400W Surface Mount Transient Voltage Supressors
 
  6-1-05      
 

 
SMBJ  SMBJ Series - 600W Surface Mount TVS Diode
 
  6-1-05      
 

 
SMDJ  3000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - SMDJ Series
 
  01-01-05      
 
 


Search for additional environmentally compliant products