A Global Commitment to Green

Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.

These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.

Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.

 
Surface Mount (SMT)
Series Description Part# Identifier RoHS PbFree Green ICP Test Reports China RoHS Reports
202  202 Series - FLAT-PAK® Very Fast-Acting Subminiature Fuse
RoHS replacement is 464 Series 
           
203  203 Series - FLAT-PAK® Slo-Blo® Subminiature Fuse
RoHS Replacement 465 Series. 
           
429  429 Series - 1206 Very Fast-Acting Thin-Film Fuse
 
  12-31-01      
 


 
431  431 Series - 0603 Very Fast-Acting Thin-Film Fuse
Obsolete, 467 Replacement series for RoHS and Pb Free 
    Lead Free Replacement Series        
435  435 Series - SlimLine® Lead-Free 0402 Very Fast-Acting Thin-Film Fuse
 
Std p/n  1/1/2003   1/1/2003    

 

 
436  436 Series - SMTelecom® Fuse
 
           
437  437 Series - 1206 Size Lead-Free, Halogen Fee, High Temperature Very Fast-Acting Ceramic Fuse
 
  6-06-08      
 
 
438  438 Series - 0603 Size Lead-Free, Halogen Fee, High Temperature Very Fast-Acting Ceramic Fuse
 
  8-26-08      

 
 
440  440 Series - Ceramic Base 1206-Size High I2t SMD Fuse
 
  01-01-09   01-01-09    
 
 
448  448 Series - Lead-Free NANO Very Fast-Acting Subminiature Surface Mount Fuse
 
Std p/n  7/14/05   7/14/05    
 

 
449  449 Series - Lead-Free NANO SLO-BLO® Subminiature Surface Mount Fuse
 
       

 
 
451  451 Series - NANO Very Fast-Acting Subminiature Surface Mount Fuse
451L Replacement series for RoHS 448 Replacement sereis for Pb Free\n 
L suffix  1/12/04      
 


 
452  452 Series - NANO Slo-Blo® Subminiature Surface Mount Fuse
452L Replacement series for RoHS  
L suffix  1/12/04      
 


 
453  453 Series - NANO Very Fast-Acting Subminiature Surface Mount Fuse
448 Replacement series for Pb Free 
Std p/n  9/1/98   Lead Free Replacement Series    
 

 
454  454 Series - NANO Slo-Blo® Subminiature Surface Mount Fuse
 
Std p/n  9/1/98      
 

 
461  461 Series - TELELINK® Surge Tolerant Surface Mount Fuse
 
  09-26-00      
 

 
461E  461E Series - Enhanced TELELINK® Surge Tolerant Surface Mount Fuse
 
  11-15-06      
 
 
462  462 Series - NANO®2 250V UMF Time-Lag Miniature Fuse
 
  01-01-09      
 
 
464  464 Series - NANO 250V UMF Fast-Acting Miniature Fuse
 
Std p/n  2/20/02      
 

 
465  465 Series - NANO 250V UMF Time Lag Miniature Fuse
 
Std p/n  2/14/02      
 

 
466  466 Series - SlimLIne® Lead-Free Halogen-Free 1206 Very Fast-Acting Thin-Film Fuse
 
  01-01-08   01-01-08    


 

 
467  467 Series - SlimLIne® Lead-Free 0603 Very Fast-Acting Thin-Film Fuse
 
  04-23-03      


 

 
468  468 Series - Lead-Free SlimLine™ 1206 Slo-Blo® Fuse
 
Std p/n  2/19/04   2/19/04    

 

 
493 
 
  1-01-04      
 
 
FxxxxZ8  Single In-Line Package - Eight TeleLink® Surface Mount surge resistant fuses
 
           
TeleLink®  TeleLink® Surface Mount surge resistant fuse
 
           


Search for additional environmentally compliant products