A Global Commitment to Green

Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.

These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.

Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.

 
SIDACtor® Devices
Series Description Part# Identifier RoHS PbFree Green ICP Test Reports China RoHS Reports
AxxxxU_3  Asymmetrical Modified MS-013 Balanced Three-chip SIDACtor® Device
 
L Suffix  9/1/04          
Axxxxu_4  LCAS Asymmetrical Multiport SIDACtor® Device
 
           
AxxxxU_6  Asymmetrical Multiport Balanced SIDACtor® Device
 
L Suffix  9/1/04          
D0-15  DO-15 Series - Axial Lead SIDACtor® Device
 
L Suffix  1996      
 
 
pxx00s_  LCAS Asymmetrical Discrete SIDACtor® Device
 
L suffix  9-1-04          
Pxxx0AA61  Modified TO-220 SIDACtor® Device

 
           
Pxxx0ECMC  TO-92 MicroCapacitance (MC) SIDACtor® Device
PxxxxECL Replacement series for RoHS 
L Suffix       

 
 
pxxx0e_  TO-92 SIDACtor® Device
 
L Suffix  11/1/04      
 
 
Pxxx0ME  CATV Line Amplifiers/Power Inserters SIDACtor® Device
L Suffix replacement for RoHS Compliance 
L Suffix  6/18/05          
Pxxx0NE  SIDACtor® CATV Line Amplifiers/Power Inserters Protector
 
  Now          
Pxxx0SAMC  DO-214AA MicroCapacitance (MC) SA SIDACtor® Device
 
L Suffix  9/1/04          
Pxxx0SCMC  DO-214AA SC MicroCapacitance(MC) SIDACtor® Device
 
L Suffix  9/1/04          
pxxx0sd  DO-214AA High Surge Current (D-rated) SIDACtor® Device
 
L Suffix  9/1/04          
pxxx0s_  DO-214AA SIDACtor® Device
 
L suffix  9/1/04      
 

 
pxxx0z_  Four-Port Metallic Line Protector
 
           
pxxx1ca2  Compak (Modified DO-214AA) Twin SLIC Protector
 
L Suffix  9/1/04          
pxxx1s_  SIDACtor® Fixed Voltage SLIC Protector
 
  11-1-04      
 
 
pxxx1u_  SIDACtor® Multiport SLIC Protector
 
           
Pxxx2ACMC  Modified TO-220 Two-Chip MicroCapacitance (MC) SIDACtor® Device
 
           
pxxx2a_  Modified TO-220 Two-Chip SIDACtor® Device
 
           
pxxx2c_  Compak (Modified DO-214AA) Two-Chip SIDACTor® Device
 
  9/1/04          
pxxx2s_  DO-214AA Broadband Optimized™ SIDACtor® device
 
L Suffix  9-1-04          
pxxx2z_  Four-Port Longitudinal Two-chip Protector
SIP Module RoHS Compliant: 4/1/06 
Std p/n  See Below          
Pxxx3ACMC  Modified TO-220 Balanced Three-chip MicroCapacitance SIDACtor® Device
 
           
pxxx3a_  Modified TO-220 Balanced Three-chip SIDACtor® Device
 
       
 
 
pxxx3u_  Modified MS-013 Balanced Three-chip SIDACtor® Device
 
L Suffix  9/1/04          
pxxx3z  Four-Port Balanced Three-chip Protector
SIP Module RoHS Compliant: 4/1/06 
Std p/n  See Below          
Pxxx4UCMC  Modified MS-013 Multiport MicroCapacitance (MC) SIDACtor® Device
 
L Suffix  9/1/04          
pxxx4u_  Modified MS-013 Multiport SIDACtor® Device
 
L suffix  9/1/04          
pxxx6u_  Multiport Balanced SIDACtor® Device
 
L Suffix  9/1/04          
Q2L (A/B Rated)  Q2L (A/B Rated) Series - QFN SIDACtor® Device
 
  9/1/06      
 
 
SGT  Surgector® Thyristors for Teleco Protection
 
           
SMT100  SMT100 Series - SIDACtor® Protector Thyristor For Telecommunications Applications
 
           
SMT50  SMT50 Series - SIDACtor® Protector Thyristor For Telecommunications Applications
 
           
SMTBJ  SMTBJ Series - SIDACtor® Protector Thyristor For Telecommunications Applications
 
  10-1-07      
 
 
T10A  T10A Series - SIDACtor® Protection Thyristor For Telecommunications Applications
 
Std p/n  1996      
 
 
T10B  T10B Series - SIDACtor® Protection Thyristor For Telecommunications Applications
 
  6/18/05          


Search for additional environmentally compliant products