Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.
These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.
Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.
Arrays
| Series |
Description |
Part# Identifier |
RoHS |
PbFree |
Green |
ICP Test Reports |
China RoHS Reports |
| SP03-3.3 |
150A, 3.3V, Low Capacitance Diode Array for Broadband Protection |
|
|
|
|

|
|
| SP0501 |
OBSOLETE - TVS Avalanche Diode in a Chip Scale Package |
|
|
|
|
|

|
| SP050xBA |
Surface Mount TVS Avalanche Diode Arrays |
|
|
|
|


|
|
| SP05xAA |
OBSOLETE - TVS Rail Clamp Array |
|
|
|
|
|
|
| SP05xBAC |
TVS Avalanche Diode Array in a Unipolar Chip Scale Package |
|
|
|
|
|
|
| SP05xBBC |
TVS Avalanche Diode Array in a Bipolar Chip Scale Package |
|
|
|
|
|
|
| SP1001 |
8pF, 8kV, Unidirectional TVS Array for ESD Protection |
|
|
|
|


|
|
| SP1002 |
5pF, 8kV, Bidirectional TVS Array for ESD Protection |
|
|
|
|

|
|
| SP1003 |
30pF, 25kV, 0402 Unidirectional TVS Diode for ESD Protection |
|
|
|
|

|
|
| SP1010 |
3.5pF, 8kV, Unidirectional TVS Array for ESD Protection |
|
9-24-09
|
9-24-09
|
|

|
|
| SP3001 |
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection |
|
|
|
|



|
|
| SP3002 |
0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection |
|
2-20-09
|
2-20-09
|
|

|
|
| SP3003 |
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection |
|
|
|
|

|
|
| SP3004 |
0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection |
|
|
|
|

|
|
| SP3050 |
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection |
|
|
|
|

|
|
| SP720 |
SCR/Diode Array for ESD and Overvoltage Protection |
|
2-29-06
|
|
|

|


|
| SP720 Lead-Free/Green |
3pF, 4kV, SCR & Diode Rail Clamp Array |
|
|
|
|


|


|
| SP721 Lead-Free/Green |
3pF, 4kV, SCR & Diode Rail Clamp Array |
|
|
|
|

|


|
| SP723 |
SCR/Diode Array for ESD and Overvoltage Protection |
|
|
|
|
|


|
| SP723 Lead-Free/Green |
5pF, 8kV, SCR & Diode Rail Clamp Array |
|
|
|
|

|


|
| SP724 |
SCR/Diode Array for ESD and Overvoltage Protection |
|
|
Lead Free Replacement Series
|
|

|

|
| SP724 Lead-Free/Green |
3pF, 8kV, SCR & Diode Rail Clamp Array |
|
|
|
|

|

|
Search for additional environmentally compliant products