A Global Commitment to Green

Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.

These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.

Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.

 
Triacs
Series Description Part# Identifier RoHS PbFree Green ICP Test Reports China RoHS Reports
Alternistor Triacs  Teccor® Alternistor Triac Devices
TO-220R: Compliant as of 1996 TO-220L: Compliant as of 1996 TO-251 VPak: Compliant as of 9/1/2004 TO-251 DPak: Compliant as of 9/1/2004 TO-263: Compliant as of 9/1/2004 
Std p/n  See Below          
Sensitive Triacs  Teccor® Sensitive Triac Devices
DO-214: Compliant as of 9/1/2004 TO-200L: Compliant as of 1996 TO-251 VPAK: Compliant as of 9/1/2004 TO-252 DPAK: Compliant as of 9/1/2004 TO-202: Compliant as of 1996 To-92 (TdM Build): Compliant as of 11-1-04  
Std p/n  See Notes          
Triacs  Teccor® Triac Devices
DO-214: Compliant as of 9/1/2004 TO-220L: Compliant as of 1996 TO-220R: Compliant as of 1996 TO-251 VPAK: Compliant as of 9/1/2004 TO-252 DPak: Compliant as of 9/1/2004 TO-263: Compliant as of 9/1/2004 TO-202: Compliant as of 1996 TO-92 (TdM Build): Compliant as of 11/1/04  
Std p/n  See Notes          


Search for additional environmentally compliant products