A Global Commitment to Green

Littelfuse has taken an industry-leading role with our global commitment to green. This commitment includes the establishment of focused and rigorous programs to develop high-performance eco-friendly products along with a comprehensive set of processing/reliability data and technical process expertise.

These processes are designed to detect, document and eliminate hazardous substances such as Lead, Cadmium, Hexavalent Chromium, Mercury and brominated flame-retardents (PBB and PBDE) to ensure we deliver products that are lead-free and RoHS compliant.

Use the links listed below to view our wide range of environmentally friendly products and to learn about all of our global green initiatives and programs.

 
Gas Plasma Arresters (GDTs)
Series Description Part# Identifier RoHS PbFree Green ICP Test Reports China RoHS Reports
18A/18B  18A/18B Series - Three Terminal Potted Gas Plasma Overvoltage Arresters (GDT)
 
           
A820  8x20mm 2-electrode (20kA/20A) High Discharge Current GDT
 
           
A821  8x20mm 2-electrode (20kA/20A) High Discharge Current GDT
 
           
A870  12x17 mm 2-electrode GDT Class C Protection Level TT mains
 
           
CG/CG2  CG/CG2 Series - Two Terminal Maximum Duty Gas Plasma Arresters
 
Std p/n  6/20/2006   6/20/2006    
 

 
CG/CG2 MS  CG/CG2 MS Series - Two Terminal Minitube Surge Arrester
 
Std p/n  6/20/2002   6/20/2002    

 

 
CG5 MS  CG5 MS Series - Two Terminal Minitube Surge Arrester
 
Std p/n  6/20/2002   2/20/2002    
 

 
HV  HV Series- Gas Plasma Arrester (GDTs)
 
Std p/n  1/1/05   1/1/05    
 

 
PMT3  PMT3 Series - Three Electrode Heavy Duty Gas Plasma Arresters
 
Std p/n  12/20/2003   12/20/2003    
 

 
PMT8  PMT8 Series - Three Electrode Heavy Duty Gas Plasma Arresters
 
Std p/n  12/20/03   12/20/03    
 

 
SL0902A  SL0902A Series - Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)
 
Std p/n  1/1/05   1/1/05    
 

 
SL1011A  SL1011A Series - Two Terminal Medium Duty Gas Plasma Overvoltage Arresters(GDT)
 
       

 

 
SL1021A  SL1021A Series - Three Terminal Medium Duty Gas Plasma Overvoltage Arrester(GDT)
 
       
 

 
SL1021B  SL1021B Series - Three Terminal Heavy Duty Gas Plasma Overvoltage Arresters(GDT)
 
           
SL1024A  SL1024A Series - offers high levels of current handling on fast rising transients created by induced Lightning disturbances.
*RS Suffix not Pb-Free 
  1/1/05   1/1/05    
 

 
SL1024B  SL1024B Series - offers high levels of current handling on fast rising transients created by induced Lightning disturbances.
 
Std p/n  1/1/05   1/1/05    
 

 
SL1122  SL1122 Series - Three Terminal Hybrid Gas Plasma Overvoltage Protector (GDT)
 
       
 

 


Search for additional environmentally compliant products