Arc-Flash Calculator - Device Rating
Device Rating
Device ratings are selected from NEC 240.6 Standard Ampere ratings from 30 through 2,000 amperes. If circuit rating does not correspond to a standard rating, use next largest standard rating. For circuit ratings outside these limits contact Littelfuse technical hot-line: 1-800-832-3873. Also see "Fuse" and "Circuit Breaker" terms.