At Littelfuse, we develop and manufacture industry-leading products that protect devices from overcurrent and overvoltage events. We feature a wide array of innovative products, including electrostatic discharge (ESD) suppressors, multilayer varistors, metal oxide varistors, gas discharge tubes (gas plasma arrestors), and much more. For a guide to Littelfuse gas discharge tubes, click here: Product Technology Search.
Littelfuse gas discharge tubes are used in a number of applications. Datacom, telecom, satellite, computer, industrial, and automotive circuit protection are just a few of the product areas that use Littelfuse gas discharge tubes.
Littelfuse Gas Discharge Tubes (GDTs) are designed for use as Primary or Secondary protectors on the telephone copper wire (Tip and Ring) environment such as MDF, TLPU, Multiplexers and Line card applications. The high surge current ratings of Littelfuse gas discharge tubes make them particularly appropriate for lightning surge suppression. Littelfuse gas discharge tubes may also be used in other suitable applications including alarms, remote sensors, CATV, and broadband electronics where high current surges exist and minimal capacitive loading is desired.
Littelfuse gas discharge tubes (or gas plasma arrestors) are available in axial leaded, surface mount, radial leaded, and special packages. Littelfuse gas discharge tubes feature high surge ratings and very low capacitance. Littelfuse GDT families include 5000 Amp, 10000 Amp, 20000 Amp, and 40000 Amp, and provide excellent response to fast rising transients. Littelfuse also offers a range of Broadband optimized gas discharge tubes, featuring very low insertion loss, even up to 1.5Ghz allowing them to be used to protect the antenna input of a satellite set top box, as well as the new generation of broadband electronics.
The gas plasma trigger switches are 2 -terminal; bi-directional voltage triggered switching devices. The technology affords very fast switching speeds, allowing for significantly better di/dt values compared to those available when using silicon devices. These devices also allow for reduced step-up transformer sizes, saving size, weight, and money. Triggering currents of 3mA, 5mA, 10mA, or 20mA may be specified. Sensitive gate triacs are capable of controlling AC load currents from 0.8 A to 8 A rms and can withstand operating voltages from 200V to 600V.
Littelfuse makes it easy to find the right gas discharge tubes or other transient voltage suppressor for your project. Our Electronic Product Selection Guide (PDF) will help you choose the right circuit protection products. If you have a question about gas discharge tubes or any other Littelfuse product, simply contact Littelfuse Sales & Support.
Littelfuse has been in the business of innovative, high-quality circuit protection for over 75 years. Our products are based on extensive research and development, and meet or exceed all applicable government and industry standards. We provide application-specific solutions, so even your most demanding requirements are met.
To find gas discharge tubes and other transient voltage suppression solutions, and learn why Littelfuse is an industry leader in circuit protection, click here: Littelfuse Home.
Additional Information:
ESD Protection
Varistors
Metal Oxide Varistors
Thyristors
Contact Littelfuse