Ground Fault Protection
Safeguard Critical Applications with POWR-GARD® Protection Relays
What are Protection Relays?A protection relay is an intelligent controller involved in the protection of electrical equipment. A protection relay’s function is to detect defective apparatus or other power system conditions of an abnormal or dangerous nature and to initiate appropriate control circuit action.
Why are Protection Relays Necessary?
Protection relays safeguard various elements of an electrical circuit from a particular condition. When the relay detects a change in status outside of set parameters, the relay will alarm or trip in order to notify or prevent the condition from continuing. Protective relays increase the uptime of critical systems and enhance the safety of people and equipment during fault situations.
For more information about POWR-GARD Protection Relays, click here.