Standard High Current Relays


  • 1302648857 24097

    Continuous Duty SPST

  • See Specifications Below for Details

  • Package Type: 24059-BX, 24059-BP, 24059-08-BX, 24059-08-BP, 24059-15, 24063-BX, 24063-08-BX, 24080-BX, 24082-BX, 24097-BX, 24106-BX

  • Special applications: Marine, Universal

  • Insulated / Grounded: Grounded, Insulated

  • 24037

    Intermittent Duty SPST

  • See Specifications Below for Details

  • Description: 10 sec On 20 min Off, 10 sec On 20 Min Off, 10 sec On 30 min Off, 120 A Make and 65 A Break, 750 A Make and 100 A Break

  • Special applications: Universal

  • Insulated / Grounded: Grounded, Insulated

pdf icon Standard High Current Solenoids Datasheet

Replaces Cole Hersee Hotfeed D-625

pdf icon 24xxx Standard Solenoids 2D Prints

Part Numbers: 24008 through 24144

pdf icon 24213 Series Solenoid 2D Prints

Part Numbers: 24213 24213-01 24213-02 24213-03 24213-04 24213-05

pdf icon Solutions for Reversing Motors - PDF-100

pdf icon Plastic Solenoid Datasheet

24512 – Replaces Hot Feed D-596