Hall Effect Sensors


  • 55100 Series Image

    55100

  • Miniature Flange Mounting Hall Effect Sensor

  • Supply Voltage (V DC): 3.75 to 24, 3.8 to 24, 4.5 to 5.5

  • Output Type: Analog Voltage, Current, Voltage

  • Output High: 4.65 V, Sinking/Open Collector

  • 55140 Series Image

    55140

  • Flange Mount Hall Effect Sensor

  • Supply Voltage (V DC): 3.75 to 24, 3.8 to 24, 4.5 to 5.5

  • Output Type: Analog Voltage, Current, Voltage

  • Output High: 4.65 V, Sinking/Open Collector

pdf icon Flow Sensing in Tankless Water Heaters Application Note

Reed switches and sensors are highly effective solutions for flow sensing applications that can be used for detecting the presence of fluid flow in a system or even measure the rate of fluid flow.

pdf icon Position and Level Sensing in Washing Machines

A most integral appliance in any home is a washing machine. Washing machines have helped made the chore of cleaning clothes quite effortless.

pdf icon Rice Cooker Lid Lock Application Note

The position sensing lid lock ensures that the lid is securely locked in place.

pdf icon Sensors Products Catalog

This guide provides an introduction to magnetic sensing and options for value-added custom design packages.

pdf icon Hall Effect Sensor Technical Information Application Note

Hall Sensor Technical Information

pdf icon Catalog Glossary Reed Switch Terms Application Note

Reed Switch Terms Glossary