Gas Discharge Tubes


  • CG/CG2

  • Two Terminal Maximum Duty Gas Plasma Arresters

  • VMIN Spark
    (V):
     60, 72, 88, 116, 195, 213, 255, 297, 357, 376 more

  • VNom Spark
    (V):
     75, 90, 110, 145, 230, 250, 300, 350, 420, 470 more

  • VMAX Spark
    (V):
     90, 108, 132, 174, 265, 288, 345, 403, 483, 540 more

  • CG3

  • Two Terminal High Voltage Gas Plasma Arresters

  • VMIN Spark
    (V):
     800, 960, 1200, 1600, 2000, 2400, 3200, 3600, 4000, 5200 more

  • VNom Spark
    (V):
     1000, 1200, 1500, 2000, 2500, 3000, 4000, 4500, 5000, 6500 more

  • VMAX Spark
    (V):
     1200, 1440, 1800, 2400, 3000, 3600, 4800, 5400, 6000, 7800 more