Medium Voltage Fuses


  • e-rated banner

    E-Rated

  • Medium Voltage Fuses

  • Amps (A): 100, 10, 125, 150, 15, 175, 200, 250, 300, 65, 80, 20, 25, 30, 40, 50, 225, 350, 3, 400 more

  • VAC (V): 2750, 5500, 8250, 15500, 25800, 38000

  • Interrupting Rating: 20000A@38000VAC, 40000A@25800VAC, 60000A@15500VAC, 80000A@15500VAC, 80000A@25800VAC, 80000A@2750VAC, 80000A@38000VAC, 80000A@5500VAC, 80000A@8250VAC

  • potential transformer banner

    Potential Transformer

  • Medium Voltage Fuses

  • Amps (A): 0.5, 1, 2, 3, 5, 7, 10

  • VAC (V): 600, 2750, 4800, 5500, 8250, 15500, 25800

  • Interrupting Rating: 35000A@15500VAC, 37500A@2750VAC, 37500A@600VAC, 43500A@25500VAC, 50000A@4800VAC, 50000A@5500VAC, 50000A@8250VAC, 5000A@4800VAC

  • r-rated banner

    R-Rated

  • Medium Voltage Fuses

  • Amps (A): 40, 50, 70, 100, 130, 150, 170, 200, 230, 390, 450, 480, 550, 600, 650, 700, 800

  • VAC (V): 2750, 3800, 5500, 8250

  • Interrupting Rating: 80000A@2750VAC, 80000A@3800VAC, 80000A@5500VAC, 80000A@8250VAC

pdf icon Medium Voltage Fuse Datasheet

pdf icon Medium Voltage Fuses E-Rated 2D Prints

pdf icon Medium Voltage Cross-Reference - Fuses in Stock

Littelfuse_Mexico_PiedrasNegras_ISO14001icon Mexico Piedras Negras ISO 14001

Document LittelfusePiedrasNegrasTS16949

pdf icon E-Rated Time Current Curves - 2.75kV E-Rated 10E-80E - Melting Time

pdf icon E-Rated Time Current Curves - 2.75kV E-Rated 100E-400E - Melting Time

pdf icon E-Rated Time Current Curves - 2.75kV E-Rated 10E-80E - Clearing Time

pdf icon E-Rated Time Current Curves - 2.75kV E-Rated 100E-400E - Clearing Time

pdf icon E-Rated Time Current Curves - 5.5kV E-Rated 10E-600E - Melting Time

pdf icon E-Rated Time Current Curves - 5.5kV E-Rated 10E-600E - Clearing Time

pdf icon E-Rated Time Current Curves - 8.25kV E-Rated 10E-80E - Clearing Time

pdf icon E-Rated Time Current Curves - 8.25.kV E-Rated 10E-80E - Melting Time

pdf icon E-Rated Time Current Curves - 15.5kV E-Rated 10E-80E - Melting Time

pdf icon E-Rated Time Current Curves - 15.5kV E-Rated 100E-300E - Melting Time

pdf icon E-Rated Time Current Curves - 38.0kV E-Rated 15E-80E - Melting Time

pdf icon E-Rated Time Current Curves - 38.0kV E-Rated 15E-80E - Clearing Time

pdf icon E-Rated Time Current Curves - 25.8kV E-Rated 15E-100E - Clearing Time

pdf icon E-Rated Time Current Curves - 15.5kV E-Rated 100E-300E - Clearing Time

pdf icon E-Rated Time Current Curves - 15.kV E-Rated 10E-80E - Clearing Time

pdf icon E-Rated Time Current Curves - 25.8kV E-Rated 15E-100E - Melting Time

pdf icon E-Rated Time Current Curves - 8.25.kV E-Rated 10E-80E - Melting Time

LittelfusePiedrasNegrasTS16949 2009icon MexicoPiedras Negras ISOTS 16949

pdf icon Potential Transformer Time Current Curve - 3E-4PT-.6 thru 10E-4PT-.6

pdf icon Potential Transformer Time Current Curve - 500E-4PT-2.4 thru 2E-4PT-2.4

pdf icon Potential Transformer Time Current Curve - 1E-6PT-2.75 thru 3E-6PT-2.75, 1E-8PT-2.75 thru 3E-8PT-2.75

pdf icon Potential Transformer Time Current Curve - 1E-5PT-4.8 thru 2E-5PT-4.8

pdf icon Potential Transformer Time Current Curve - 500E-6PT-5.5 thru 5E-6PT-5.5, 500E-8PT-5.5 thru 10E-8PT-5.5

pdf icon Potential Transformer Time Current Curve - 500E-8PT-8.25 thru 1E-8PT-8.25

pdf icon Potential Transformer Time Current Curve - 500E-11PT-15.5 thru 3E-11PT-15.5, 3E-16PT-15.5 thru 5E-16PT-15.5

pdf icon Potential Transformer Time Current Curve - 500E-16PT-25.5 thru 1E-16PT-25.5

pdf icon R-Rated Time Current Curve - 2.75kV R-Rated 2R-24R - Melting Time

pdf icon R-Rated Time Current Curve 2.75kV R-Rated 2R-24R - Clearing tim

pdf icon R-Rated Time Current Curves - 5.5kV R-Rated 2R-9R - Melting Time

pdf icon R-Rated Time Current Curves - 5.5kV R-Rated 12R-36R - Melting Time

pdf icon R-Rated Time Current Curves - 5.5kV R-Rated 12R-36R - Clearing Time

pdf icon R-Rated Time Current Curves - 5.5kV R-Rated 2R-9R - Clearing Time

pdf icon R-Rated Time Current Curves - 8.25V R-Rated 2R-24R - Melting Time

pdf icon R-Rated Time Current Curves - 8.25V R-Rated 2R-24R - Clearing Time