Configurable PDM


  • FLEC™

  • Flexible Electrical Center Configurable Power Distribution Module

  • Fuse Type: MINI

  • Input Terminals: (3) M8 Studs

  • Output Terminals: (1) 8-way sealed Delphi 280 series – (1) 14-way sealed Delphi 280 series – (1) 16-way sealed Delphi 280 series – (1) 10-way sealed Delphi 150 series – (1) 12-way sealed Delphi 150 series – (1) 16-way sealed Delphi 150 series

  • EPC

  • Configurable Internally Bussed Sealed Power Distribution Module

  • Fuse Type: MINI
    Relays

  • Current Rating (Continuous per Circuit) in Amps: 30A

  • Current Rating (Continuous) in Amps: 160

Vehicle Types

  • Trucks
  • Street Trucks (i.e. Snowplow, Bucket, Garbage, Sweepers)
  • Buses and RVs (i.e. School, Commercial, Transit, Motor Homes)
  • Construction (i.e. Backhoes, Pavers, Bulldozers, Compactors)
  • Agriculture (i.e. Harvesters, Combines, Tractors)
  • Emergency (i.e. Ambulance, Fire, Police)