Misc Electrical Products and Accessories

Cole Hersee is now part of Littelfuse 

Littelfuse acquired Cole Hersee in 2010 to offer their customers a more extensive portfolio of products in the commercial vehicle market. Since Cole Hersee was founded in 1924, they have been a pioneer and leader in the development of heavy-duty electrical products for the vehicle industry, and have earned a reputation for quality and value. Cole Hersee has collaborated on many basic industry standards and is a preferred supplier of over 2,000 dependable vehicle products and accessories.

Littelfuse Cole Hersee Brand products are available as standard or custom designed products to meet customer needs. Contact us to discuss the possibilities. Our engineers are on hand to design from the ground up the best solution to your application.

Vehicle Types

  • Trucks
  • Street Trucks (i.e. Snowplow, Bucket, Garbage, Sweepers)
  • Buses and RVs (i.e. School, Commercial, Transit, Motor Homes)
  • Construction (i.e. Backhoes, Pavers, Bulldozers, Compactors)
  • Agriculture (i.e. Harvesters, Combines, Tractors)
  • Emergency (i.e. Ambulance, Fire, Police)

pdf icon Box Style Circuit Breaker Datasheet

pdf icon 12V LED Pilot Lights Datasheet

Part Numbers: PL-521 – Replaces Hot Feed D-620

pdf icon LED Pilot Lights 2D Prints

Part Numbers: PL-521, PL-522, PL-523, PL-524, PL-525, PL-526, PL-612, PL-624

pdf icon ABS Color Coded Socket Datasheet

Replaces Hot Feed D-582

pdf icon 7-Pole Socket 2D Prints

Part Numbers: 12063 12063-01 12077-01 12080 12080-01 12080-11

pdf icon 7-Pole Plug 2D Prints

Part Numbers: 12081 12082 12092 12311 1255

pdf icon Two Pole Power Take-Off Datasheet

Part Numbers: 11041-06 11042-05 – Replaces Hot Feed D-605