Blade Fuses

  • MINI

  • MINI® 32V Fast-Acting Automotive Blade Fuse

  • Amps (A): 2, 3, 4, 5, 10, 15, 20, 25, 30, 7.5

  • VDC (V): 32

  • Nominal Melting I2T (A2sec): 2.8, 9.4, 17, 25, 93, 270, 380, 625, 1130, 68

  • FK1

  • MINI® style Fast-Acting Automotive Copper Blade Fuse

  • Amps (A): , 1, 2, 3, 4, 5, 7.5, 10, 15, 20

  • VDC (V): 32

  • Nominal Melting I2T (A2sec): 1800, 0.83, 3.31, 7.45, 16.7, 19.8, 44.5, 79.2, 178, 331

  • FK3

  • MAXI® Slo-Blo® 32V Automotive Copper Blade Fuse

  • Amps (A): 20, 25, 30, 35, 40, 50, 60, 70, 80, 100

  • VDC (V): 32

  • Nominal Melting I2T (A2sec): , 1900, 2300, 6000, 8400, 12000, 26000, 45000, 70000, 94000

  • FKS 80V

  • ATO® 80V Automotive Copper Blade Fuse

  • Amps (A): 3, 4, 5, 7.5, 10, 15, 20, 25, 30

  • VDC (V): 80

  • Nominal Melting I2T (A2sec): 8.1, 14.4, 24.3, 44.5, 86.4, 162, 475, 950, 1500

  • FP1

  • MINI® 32V Fast - Acting Automotive Blade Fuse for P.C. Mounting

  • Amps (A): , 1, 2, 3, 4, 7.5, 10, 15, 20, 25

  • VDC (V): 32

  • Nominal Melting I2T (A2sec): 1800, , 0.83, 3.31, 7.45, 16.7, 19.8, 44.5, 79.2, 178

  • FUN

  • MINI® 125V Automotive Copper Blade Fuse

  • Amps (A): 3, 4, 5, 7.5, 10, 15

  • VDC (V): 125

  • Nominal Melting I2T (A2sec): 8.5, 14.5, 25, 60, 85, 155,

  • TAC

  • ATO® 58V Fast-Acting Automotive Copper Blade Fuse

  • Amps (A): 1, 2, 3, 4, 5, 7.5, 10, 15, 20, 25

  • VDC (V): 58

  • Nominal Melting I2T (A2sec): 2, 8, 15, 25, 35, 60, 110, 250, 600, 1070

  • TF

  • ATO® 90V Automotive Copper Blade Fuse

  • Amps (A): 4, 8, 10, 15

  • VDC (V): 90

  • Nominal Melting I2T (A2sec): 100, 300, 580, 1700

  • TOE

  • MAXI® style 58V Slo-Blo® Automotive Copper Blade Fuse

  • Amps (A): 20, 30, 40, 50, 60, 70

  • VDC (V): 58

  • Nominal Melting I2T (A2sec): 1900, 6000, 12000, 26000, 45000, 70000