Bolt Down Fuses

  • 498

  • MIDI® Time Lag Automotive Bolt-Down Fuse

  • Amps (A): 30, 40, 50, 80, 70, 100, 125, 150, 20, 60

  • VDC (V): 32, 58

  • Resistance
    (Ω):
     0.0021, 0.0014, 0.001, 0.0005, 0.0007, 0.0004, 0.0003, , 0.0009

  • MIDI®-HD Fuse

  • Amps (A): 30, 40, 50, 60, 70, 80, 100, 125, 150, 175

  • VDC (V): 32

  • Nominal Melting I2T (A2sec): 4200, 10000, 13000, 21700, 24000, 24600, 51300, 73200, 81900, 100000

  • BF1

  • MIDI® style BF1® Slo-Blo® 32V Automotive Bolt-Down Fuse

  • Amps (A): 100, 125, 150, 175, 200, 225, 250, 300, 400, 450

  • VDC (V): 58, , 32

  • Nominal Melting I2T (A2sec): , 1400, 5100, 6800, 6900, 16200, 22000, 25600, 42500, 62500

  • BF1 58V

  • MIDI® style 58V Slo-Blo® Automotive Bolt-Down Fuse

  • Amps (A): 30, 40, 50, 60, 70, 80, 100, 125, 150, 200

  • VDC (V): 58

  • Nominal Melting I2T (A2sec): 5100, 6800, 6900, 16200, 22000, 25600, 42500, 62500, 83400, 126000

  • 298

  • MEGA® Slo-Blo® 32V Automotive Bolt-Down Fuse

  • Amps (A): 100, 125, 150, 175, 200, 225, 300, 500, 60, 80

  • VDC (V): 32

  • Nominal Melting I2T (A2sec): 31100, 57800, 100000, 168000, 204000, 257000, , 389000

  • BF2

    BF2

  • MEGA® style 42V Slo-Blo® Automotive Bolt-Down Fuse

  • Amps (A): 100, 125, 150, 175, 200, 225, 250, 300

  • VDC (V): 58

  • Nominal Melting I2T (A2sec): 46800, 118100, 113400, 154400, 288000, 236000, 292500, 486000

  • HSB

  • HSB Fuse Rated 32V

  • Amps (A): 30, 40, 50, 60, 80, 110, 150, 175

  • VDC (V): 32

  • Resistance
    (Ω):
     0.00133, 0.00089, 0.00072, 0.00058, 0.00043, 0.00031, 0.00023, 0.00022

  • 58V Battery Terminal Fuses

    CF8

  • 58V Battery Terminal Fuses

  • Amps (A): 50, 75, 100, 125, 150, 175, 200, 250, 300, 225

  • VDC (V): 58

  • Nominal Melting I2T (A2sec): 1900, 12000, 14000, 51000, 63800, 120000, 172800, 330000, 372000,