Enable easy fuse installation and replacement with our comprehensive line of fuse blocks, fuse holders, and fuse accessories.
Littelfuse manufactures the broadest and most innovative selection of fuses to serve nearly every possible application.
See Littelfuse's specialty circuit protection products, terminals, automotive power distribution products, and industrial power distribution products.
From mining installations to semiconductor fabrication plants, customers trust Littelfuse electrical safety products to keep systems running and workers protected.
Need the Littelfuse equivalent to a competitor part? Enter the competitor part number here.
Search for the part or parts you wish to receive samples of by entering the part number
In-Line Molded Fuseholder for ATO® Series Automotive Fuses (Fuse Not-Included)
Amps (A): 20, 30, 3, 4, 5, 10, 25, 7.5
VDC (V): 32
VAC (V): 32
Splashproof In-line Fuseholder for ATO® Series Automotive Fuses
Amps (A): 20, 30
Splashproof In-line Fuseholder for MINI® Series Automotive Fuses
Inline Low Profile JCASE&trade Holder
Amps (A): 40
VAC (V): 58
VDC (V): 58
Inline Holder for JCASE™ Style Fuses
Amps (A): 40, 60
Low Profile JCASE® Panel-Mount Fuse Holder
In-line Fuseholder with Protective Cap for MAXI® Series Automotive Fuses
Amps (A): 20
Information Not Available
Inline MIDI® Fuse Holder
Amps (A): 200
FKH Fuseholder with 90° connection for ATO® Style Blade Fuse Rated 80V
VAC (V): 80
VDC (V): 80
Fuse Type: ATO (257)