Motor Protection


  • PGR-6130

  • Obsolete 05/26/2016. The PGR-6130 Electronic Overload Relay provides protection for small three-phas...More

  • Supply
    Voltage
    (VAC):
     24, 120, 240

  • Supply
    Voltage
    (VDC):
     24

  • Relay
    Contacts:
     One Form A (N.O.); One Form B (N.C.)

  • PGR-6150

  • Obsolete 05/26/2016. The PGR-6150 Motor Protection System provides 13 protective functions by utiliz...More

  • Supply
    Voltage
    (VAC):
     120/240

  • Supply
    Voltage
    (VDC):
     120/240, 24/48

  • Relay
    Contacts:
     Two Form C (N.O./N.C.)

  • MPU-32

  • The MPU-32 Motor Protection Unit is used to provide current and temperature-based protection, meteri...More

  • Supply
    Voltage
    (VAC):
     65 - 265

  • Supply
    Voltage
    (VDC):
     80 - 275

  • Relay
    Contacts:
     Three Form C (N.O./N.C.)

  • MPS

  • The MPS Motor Protection System monitors voltage, current, and temperature to provide a comprehensiv...More

  • Supply
    Voltage
    (VAC):
     65 - 265

  • Supply
    Voltage
    (VDC):
     80 - 275

  • Relay
    Contacts:
     Three Form A (N.O.); Two Form C (N.O./N.C.)

  • PGR-6800

  • Obsolete 05/26/2016. The PGR-6800 Pump Protection Relay provides protection for pumps with three-pha...More

  • Supply
    Voltage
    (VAC):
     24, 120, 240

  • Supply
    Voltage
    (VDC):
     24

  • Relay
    Contacts:
     One Form A (N.O.); One Form B (N.C.)

  • PGR-6200

  • Replaced by MPU-32 Motor Protection Unit. The PGR-6200 Motor Protection Relay offers enhanced motor ...More

  • Supply
    Voltage
    (VAC):
     65 - 265

  • Supply
    Voltage
    (VDC):
     80 - 275

  • Relay
    Contacts:
     Three Form C (N.O./N.C.)

  • PGR-6210

  • The PGR-6210 Motor Protection Retrofit Kit is designed to replace GE Multilin 169, 269, and 369 rela...More

  • Supply
    Voltage
    (VAC):
     65 - 265

  • Supply
    Voltage
    (VDC):
     80 - 275

  • Relay
    Contacts:
     Three Form C (N.O./N.C.)

  • PGR-6300

  • Replaced by MPS Motor Protection System. The PGR-6300 Motor Protection System monitors voltage, curr...More

  • Supply
    Voltage
    (VAC):
     65 - 265

  • Supply
    Voltage
    (VDC):
     80 - 275

  • Relay
    Contacts:
     Three Form A (N.O.); Two Form C (N.O./N.C.)

  • PGR-6310

  • The PGR-6310 Motor Protection Kit replaces the GE Multilin 469 relay. It includes the PGR-6300 Motor...More

  • Supply
    Voltage
    (VAC):
     65 - 265

  • Supply
    Voltage
    (VDC):
     80 - 275

  • Relay
    Contacts:
     Three Form A (N.O.); Two Form C (N.O./N.C.)