Low to Medium Surge GDT


  • SL0902A

  • Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)

  • VMIN Spark
    (V):
     72, 184, 280, 350, 480

  • VNom Spark
    (V):
     90, 230, 350, 420, 600

  • VMAX Spark
    (V):
     108, 276, 420, 500, 720

  • SL1003Newphoto_091002

    SL1003A

  • Three Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arrester(GDT)

  • VMIN Spark
    (V):
     70, 184, 200, 210, 240, 280, 320, 360, 410

  • VNom Spark
    (V):
     90, 230, 250, 260, 300, 350, 400, 450, 500

  • VMAX Spark
    (V):
     120, 276, 300, 310, 360, 420, 480, 540, 600

  • SG

  • Littelfuse SG Series GDT

  • VMIN Spark
    (V):
     105, 172, 210, 225, 263, 300, 315, 370, 400, 450

  • VNom Spark
    (V):
     75, 150, 230, 300, 350, 400, 420, 450, 500, 600

  • VMAX Spark
    (V):
     195, 288, 375, 390, 437, 500, 525, 550, 600, 750

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Gas Discharge Tubes Catalog

GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment...

pdf icon Gas Discharge Tubes SG Datasheet

Littelfuse SG series GDT offers high surge ratings in a miniature package...