Broadband Optimized Protection


  • Pxxx2ACMC

  • Modified TO-220 Two-Chip MicroCapacitance (MC) SIDACtor® Device

  • VDRM T-R
    (V):
     12, 50, 116, 130, 180, 240, 280, 340, 380, 440

  • VS T-R
    (V):
     50, 80, 154, 190, 260, 320, 360, 440, 500, 600

  • Size: Modified TO-220

pdf icon SIDACtor Protection Thyristor MC Series TO 92 Datasheet

MC Series TO-92 are low capacitance SIDACtor® devices designed to protect broadband CPE equipment...

Littelfuse Irving Matamoros_ISO9001 2000_040907icon Irving and Matamoros ISO 90012000 Certificate

Littelfuse_Irving_ISO14001icon Irving ISO 14001

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...

pdf icon SIDACtor Protection Thyristor MC Series Modified TO 220 Datasheet

MC Series Modified TO-220 are low capacitance SIDACtor® devices designed to protect various types of broadband equipment from damaging overvoltage transients...

SIDACtor Protection Thyristor SDP Biased Series 5x6 QFN Datasheet

SIDACtor Protection Thyristor SDP Series 5x6 QFN Datasheet