PICO® Fuses


  • 251_253

    251

  • PICO® II Very Fast-Acting Subminiature Axial leaded fuse

  • Amps (A): 0.062, 0.125, 0.2, 0.25, 0.375, 0.5, 0.75, 1, 2, 3, 4, 5, 7, 1.5, 1.6, 10, 12, 2.5, 3.5, 1.25 more

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • 263

  • PICO® II 250 Volt Very Fast-Acting Subminiature Axial Leaded Fuse

  • Amps (A): 0.062, 0.125, 0.25, 0.375, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.000192, 0.00251, 0.0165, 0.0411, 0.0444, 0.084, 0.087, 0.74, 1.77, 3.08

  • 459

  • PICO® SMF Very Fast-Acting Subminiature Surface Mount Fuse

  • Amps (A): 0.062, 0.125, 0.2, 0.25, 0.375, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5

  • VAC (V): 125

  • VDC (V): 125

pdf icon Fuse 251 and 253 Datasheet

The PICO® II Very Fast-Acting Fuse is designed to meet an extensive array of performance characteristics in a space-saving subminiature package...

251 Series Time Curve

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

pdf icon Fuse 263 Datasheet

The PICO® II 263 Series Fuse is a specially designed axial leaded fuse that achieves a 250V rating in a small package...

263 Series Time Curve

pdf icon Fuse 459 Datasheet

The 459 Series Very Fast-Acting SMF is based on Littelfuse PICO® fuse technology, though offered in a surface mount package...

459 Series Time Curve Data

UR E10480

460 Series Time Curve

pdf icon Fuse 460 Datasheet

The 460 Series Slo-Blo® SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package...

pdf icon Fuse 471 Datasheet

The 471 Series PICO® II Time-Lag Fuse is designed for applications that require moderate in–rush withstand and is in a space-saving subminiature package...

471 Series Time Curve Data

pdf icon Fuse 473 Datasheet

The PICO® II Slo-Blo® Fuse combines time-delay performance characteristics with the proven reliability of a PICO® Fuse...

473 Series Time Curve Data