Radial Leaded


  • Littelfuse_30R

    30R

  • 30V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.9, 1.1, 1.35, 1.6, 1.85, 2.5, 3, 4, 5, 6

  • ITRIP
    (A):
     1.8, 2.2, 2.7, 3.2, 3.7, 5, 6, 8, 10, 12

  • Max Volts
    (V):
     30

pdf icon Resettable PTC 30R Datasheet

The 30R Series radial leaded device is designed to provide overcurrent protection for low voltage applications where space is not a concern and resettable protection is preferred...

Littelfuse_Taiwan_Concord_ISO14001icon TaiwanConcord ISO 14001

Littelfuse_Taiwan_Concord_ISOTS16949icon TaiwanConcord ISOTS 16949

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...