Leaded


  • Littelfuse_TVS_Diode_1_5KE

    1.5KE

  • 1500W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 8.55, 9.4, 10.2, 11.1, 12.8, 85.5, 94, 102, 111, 128

  • Watts (W): 1500

  • IPP 10x1000μs (A): 7.3, 8.5, 9.2, 10, 11.1, 71.7, 83.5, 91, 97.4, 104.8

  • Littelfuse_TVS_Diode_SA

    SA

  • 500W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 500

  • IPP 10x1000μs (A): 2.4, 2.6, 2.9, 3.1, 20.9, 22, 23.7, 25.6, 28, 30

  • Littelfuse_Load_dump_TVS_Diode_SLD

    SLD

  • High Power Automotive TVS Diode For Protection Against Load Dump Conditions

  • VR (Vso): 10, 11, 12, 13, 14, 15, 16, 17, 18, 20

  • Watts (W): 5000

  • IPP 10x1000μs (A): 157.4, 174.7, 184.8, 196.2, 209, 219.8, 237.2, 256.3, 280.2, 300

  • 5KP

  • 5000W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 5000

  • IPP 10x1000μs (A): 26, 28.3, 28.8, 30.9, 31.5, 252, 275, 280.2, 295, 300

  • Littelfuse_TVS_Diode_P4KE

    P4KE

  • 400W Axial Leaded Transient Voltage Supressors

  • VR (Vso): 8.55, 9.4, 10.2, 11.1, 12.8, 85.5, 94, 102, 111, 128

  • Watts (W): 400

  • IPP 10x1000μs (A): 2, 2.3, 2.5, 2.7, 3, 19.3, 22.5, 24.6, 26.3, 28.3

pdf icon TVS Diode SAD Silicon Avalanche Diode Application Note

The Transient Voltage Suppressor diode (T.V.S.) is specifically designed to protect electronic circuits against transients and over voltages...

ChinaRoHS_1 5KE _LCE _ICTE_Series pdf

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdf icon TVS Diode SA Datasheet

The SA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdf icon TVS Diode SLD Datasheet

The SLD Series is packaged in a highly reliable industry standard P600 axial leaded package and is designed to provide percision overvoltage protection for sensitive electronics...

5KP Series Data Sheet

pdf icon TVS Diode P4KE Datasheet

The P4KE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...