Surface Mount


  • Littelfuse_TVS_Diode_P4SMA

    P4SMA

  • 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

  • VR (Vso): 8.55, 9.4, 10.2, 11.1, 12.8, 85.5, 94, 102, 111, 128

  • Watts (W): 400

  • IPP 10x1000μs (A): 2, 2.3, 2.5, 2.7, 3, 19.3, 22.5, 24.6, 26.3, 28.3

  • SMCJ Series - RoHS Compliant Surface Mount Transient Voltage Suppressor

    SMCJ

  • RoHS Compliant Surface Mount Transient Voltage Suppressor

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 1500

  • IPP 10x1000μs (A): 7.2, 7.8, 8.5, 9.3, 61.5, 64.7, 69.8, 75.4, 82.5, 88.3

  • SMBJ Series - 600W Surface Mount TVS Diode

    SMBJ

  • 600W Surface Mount TVS Diode

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 600

  • IPP 10x1000μs (A): 2.9, 3.1, 3.4, 3.7, 24.6, 25.9, 28, 30.2, 33, 35.3

  • Littelfuse_TVS_Diode_SMAJ

    SMAJ

  • 400W Surface Mount Transient Voltage Supressors

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 400

  • IPP 10x1000μs (A): 1.9, 2.1, 2.3, 2.5, 16.4, 17.2, 18.6, 20.1, 22, 23.5

  • 1_5SMC_TVS_Diodes_Littelfuse

    1.5SMC

  • 1500W Surface Mount Transient Voltage Supressors

  • VR (Vso): 8.55, 9.4, 10.2, 11.1, 12.8, 85.5, 94, 102, 111, 128

  • Watts (W): 1500

  • IPP 10x1000μs (A): 7.3, 8.5, 9.2, 10, 11.1, 71.7, 83.5, 91, 97.4, 104.8

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdf icon TVS Diode SAD Silicon Avalanche Diode Application Note

The Transient Voltage Suppressor diode (T.V.S.) is specifically designed to protect electronic circuits against transients and over voltages...

pdf icon TVS Diode SMAJ Datasheet

The SMAJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...