Class J Fuse Block
- Motor contactor and control power
- Transformer applications
- Drive protection
- Feeder and branch circuit protection
- Elevator controls
And many more...
- Indication offered on all versions except 200A-600A
- DIN Rail releasable for all non-knife blade style fuses
- Only one hand is required to release from DIN Rail (lock open lock closed)
- Phenolic blocks have side barriers for isolation
- Spring reinforced fuse clips are standard
- Universal mounting holes make for easy replacement
- Space-saving design – up to 45% smaller than existing blocks
Space Savings Calculator
Learn more about our
Class J Fuse Block
Electrical characteristics
Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on hte "Key" button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.
|
Catalog No
|
Certs | Maximum Amps | VAC (V) | Mounting | Stock | Sample Cart |
|---|---|---|---|---|---|---|
| LFJ600301CID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600301PID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600301SID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600302CID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600302PID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600302SID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600303CID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600303PID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600303SID |
| 30 | 600 | Back Panel Mount | Check | Add |
| LFJ600601CID |
| 60 | 600 | Back Panel Mount | Check | Add |
| LFJ600602CID |
| 60 | 600 | Back Panel Mount | Check | Add |
| LFJ600603CID |
| 60 | 600 | Back Panel Mount | Check | Add |
| LFJ601001CID |
| 100 | 600 | Back Panel Mount | Check | Add |
| LFJ601003CID |
| 100 | 600 | Back Panel Mount | Check | Add |
| LFJ602001C |
| 200 | 600 | Back Panel Mount | Check | Add |
| LFJ602003C |
| 200 | 600 | Back Panel Mount | Check | Add |
| LFJ604001C |
| 400 | 600 | Back Panel Mount | Check | Add |
| LFJ604003C |
| 400 | 600 | Back Panel Mount | Check | Add |
| LFJ606001C |
| 600 | 600 | Back Panel Mount | Check | Add |
| LFJ606003C |
| 600 | 600 | Back Panel Mount | Check | Add |