ࡱ> Z\Y bjbj 8VS ..qqqqq8<]%n%%%%%%%&m)h%q%qq4%pqq%%V#@t# RX\# $-%0]%h# ))t#)qt#x%%*]%). 7: ENGINEERING SPECIFICATION SYMCOM MODEL 111P PUMP MONITOR/PROTECTOR GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association The 111P shall be installed according to the latest version of the National Electrical Code. WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the pump monitor to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model 111P, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCR Industrial Control Equipment - Motor Controllers - Auxiliary Devices. The equipment shall be cUL Listed as type NKCR7 Industrial Control Equipment - Motor Controllers - Auxiliary Devices Certified for Canada. Performance/Design Criteria: SINGLE-PHASE PUMP MONITOR Protective Functions The pump monitor shall provide protection against the following conditions: overcurrent (125% of calibrated normal operating current) dry run/dead head (adjustable to 70-90% of calibrated normal operating power) undervoltage (fixed at 95 VAC) overvoltage (fixed at 132.5 VAC) rapid cycling (4 restarts allowed in a 60 second period) Capabilities and Features The pump monitor shall include: a calibration method to determine normal operating current and power conditions an adjustable restart delay after non-voltage faults of 2-225 minutes or manual restart an adjustable dry run/dead head trip setting of approximately 70-90% of calibrated normal operating power a fixed overcurrent trip delay time of 5 seconds a fixed dry-well trip delay time of 4 seconds a fixed voltage fault restart delay of 2 seconds The pump monitor shall include a SPST output relay contact, pilot duty rated at 1hp at 120VAC. The pump monitor shall have two indicator lights. The light scheme shall have the capability to indicate whether the phase monitor is in run mode, calibrate mode, or fault mode. Fault modes shall be dry run/dead head, overcurrent, high/low voltage, and rapid cycle. The pump monitor shall transmit calibration data, trip points, running points, and fault information via an infrared LED that can be processed by the SymCom Informer. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 2, 4 kV contact discharge and 6 kV air discharge. The equipment shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. Environmental Requirements The equipment shall operate continuously without de-rating in operating temperatures of -40 to 55C (-40 to 131F) Mounting: The equipment shall be surface mountable on a backplane using 2 screws, bolts or similar mounting hardware. Dimensions: The equipment dimensions shall not exceed 2.9 high X 5.25 wide X 2.913 deep. Conformal coating: The equipment shall contain harsh environment conformal coating to help extend product life and to protect from hostile environments including moisture, temperature variations, salt spray, organic attack (fungus), and aggressive chemicals and vapors. En SEQ CHAPTER \h \r 1d of Section      4-  TITLE \* MERGEFORMAT ES_111P-A1 1/21/2009 4- '*+BCDXY_|! A F G ȼ|j|j|\N\hwCJOJQJ^JaJh_CJOJQJ^JaJ#h]hW5CJOJQJ^JaJhWCJOJQJ^JaJ h^_hWCJOJQJ^JaJ#hhW5CJOJQJ^JaJhW5CJOJQJ^JaJhWCJOJQJ^JhCShW5CJOJQJ^Jhw5CJOJQJ^JhrL5CJOJQJ^JhW5CJOJQJ^JCDLK:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdW7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gdWB$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gdWLMXYY5$ V0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdW9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdW7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdWYF E>$ _`0v*8@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdWA$ _`0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdW:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdWF G H Q R U MM;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdW9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdW>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdWG H Q R n R T U V o     2 3 4 5 F G H I [ \ ] Ϳ}k}]]]]]]k}huCJOJQJ^JaJ#hhW5CJOJQJ^JaJ#hhW5CJOJQJ^JaJhwCJOJQJ^JaJ h@zhWCJOJQJ^JaJ h^_hWCJOJQJ^JaJhWCJOJQJ^JaJ hhWCJOJQJ^JaJhW5CJOJQJ^JaJ#h^_hW5CJOJQJ^JaJ$U V _ ` O>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdW:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdW7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdW` n o R5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdW:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW X9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdW9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW4$ S0P !$`'0*-/2p5@8;=@CPF I1$a$gdW \ ] V9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdW7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW   # $ % 9 ? C {iXGG h^_hWCJOJQJ^JaJ hhWCJOJQJ^JaJ#h^_hW5CJOJQJ^JaJ hpnV5;CJOJQJ^JaJ hW5;CJOJQJ^JaJ&h'hW5;CJOJQJ^JaJhW5CJOJQJ^JaJ#h9h@5CJOJQJ^JaJ#hhW5CJOJQJ^JaJhWCJOJQJ^JaJhuCJOJQJ^JaJ $ R9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdW5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd@$ % : ; Q8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdW7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdW;  . O X5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdW9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdW7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdW O \ "kzfgo[dũ hjhWCJOJQJ^JaJheCJOJQJ^JaJhhCJOJQJ^JaJhQ?@ABLM*+,m&')өo^QQoh9h@CJOJQJ h9h@CJOJQJ^JaJ h9h@CJOJQJ^JaJh@CJOJQJh@CJOJQJ^JaJ h65hWCJOJQJ^JaJh CJOJQJ^JaJh]&CJOJQJ^JaJhTCJOJQJ^JaJ h^_hWCJOJQJ^JaJheCJOJQJ^JaJhWCJOJQJ^JaJP8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdW7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdW?@AB]]8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdW5 S`0*P !$`'0*-/2p5@8;=@CPF I1$^gdT4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gdWBLMV7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd 8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdW7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW[7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdW7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdW4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdW+,X9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gd@9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd@4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd@,'()L<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdW=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdW7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd@)*+,QRSUHCAAgdW:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gdW?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gdW>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdW)+,./CDEPQRSTVWYZ\]_abcfÿñ˦~lUl~MjhyU,jh}hy5CJOJQJU^JaJ#h}hy5CJOJQJ^JaJhyOJQJjh]&Uhg$hyhBjhBUh8Ch[hWOJQJhWCJOJQJ^JaJhWjhWU hChWCJOJQJ^JaJ h^_hWCJOJQJ^JaJ#h^_hW5CJOJQJ^JaJUVXY[\^_`aded5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd Hk2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$ efff05$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdW2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$/ V`0P !$`'0*-/2p5@8;=@CPF I1$ѺѲh8ChBhyOJQJ,jh}hy5CJOJQJU^JaJ#h}hy5CJOJQJ^JaJhyhg$hZhVt8h1FjhyU caa2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$6:pW@PBP/ =!"#$%  Ddh  C DA,C-USMark_UL784XLISTEDb @Զу` |w>T? Dn @Զу` |w>T?PNG  IHDRAsRGB pHYs. . fPLTE# 000 1-.?;<@@@PPPLIJZWX```pppvsthefORIDATx휍r(!`${%檦61'4MӴ '`z0(6G(i܊9g[u ~"?:hE1*db.% nrń&Z=LH <"-T2ՖIpm ZBDj/LLRHi.WoTI01hV4 z}Կ{2laZ=ToI@gRlο hjaBLJS*hU@zԈ{}ǨVR&`fŽJ!'t I6E>]\&blA7Yftz>fBED2bmVۋMɚP^@%$wn wӃ0 j}&1TGjv/2 N &!%𧙺 JMdj$UӐH4Q &@LdK#$"T7NKQ:\pDku7&R JV˙&ixGk@bo)DfZ}}**p;iV\Xl Ln䩌:Hz'6EoSr;fI@[+w)˵|y؟g~ yP0ds9|BP\#xTB#fBzϯw=i*+.laUSb ~py6Ӣxi1'A2*bAȰnQ2kdǘjQPOwdz]e!]5 SBE\,& Gj,en޶ f Ǚ똮tf ab;lsQ nw=I@uӇ7G]=&1ͳN2$Dۺj1d.V2@'0"Qwiy2)F9L( :",Wr L,GDZqcYĿ!xz0݋ya 3 UCP9eLM򁪳2epڪcb{|nYt\2U@{ NL 5ыh^ _p3/C9x.nX35.C5{ej7fRW`t60Mo&7C(rjW.)Lo$o0Yt8n b פLS av&cL}| '"Ћl0UbD̫ ^n5d]B[hmcS__3fj%Rhvhi=*g7;/*;Ls5[LNXjUBx_t&x&gYK4;vc< i&igN\Į?5LK^[Ur}{zz}}X1UJtINܪ1`Zt`e?+& +&b{v|9x|}?~'0-6S?)fD&=0eϾٗ+snSn&t0@3'W1 Mԧ [>޾x|wzKܷ>_" d5! |_d|zLV7P6X8 z0''[5a`cѽ|47JFcζyU˄:1V>}rr@j03JTڞf|^Me:mNf}K%svgS<1gbG |RT7zI~%HIy"\m*ևIUQJyZ:Pgi,51ҙFтLAşj@}NN{zHPGxP%] T'|R %hoEp-GMb'd0!㻲Ӄ21zbyӤSWQg&&2쳙D2S;IL! :#=8kW:ENߛ|.|o&ĥg0PO̻ Ρ^;ӛɴw'&|ɎyPl ~ѤVmtj%\*`V7,)Am`cBf\ &6?,bĤ&blmt͉͜LzRĶ629[(&tb2RUVL#&t"4&dFJ}0YLӃ`:[AތIENDB`^ 2 0@P`p2( 0@P`p 0@P`p 0@P`p 0@P`p 0@P`p 0@P`p8XV~_HmH nH sH tH <`< WNormalCJ_HmH sH tH DA D Default Paragraph FontRiR  Table Normal4 l4a (k (No List >o>WEngineering Spec FHH M2p Balloon TextCJOJQJ^JaJB'B pnVComment ReferenceCJaJ8"8 pnV Comment TextCJ@j!"@ pnVComment Subject5\4B4  Header  !4 R4  Footer  !PK![Content_Types].xmlj0Eжr(΢Iw},-j4 wP-t#bΙ{UTU^hd}㨫)*1P' ^W0)T9<l#$yi};~@(Hu* Dנz/0ǰ $ X3aZ,D0j~3߶b~i>3\`?/[G\!-Rk.sԻ..a濭?PK!֧6 _rels/.relsj0 }Q%v/C/}(h"O = C?hv=Ʌ%[xp{۵_Pѣ<1H0ORBdJE4b$q_6LR7`0̞O,En7Lib/SeеPK!kytheme/theme/themeManager.xml M @}w7c(EbˮCAǠҟ7՛K Y, e.|,H,lxɴIsQ}#Ր ֵ+!,^$j=GW)E+& 8PK!Ptheme/theme/theme1.xmlYOo6w toc'vuر-MniP@I}úama[إ4:lЯGRX^6؊>$ !)O^rC$y@/yH*񄴽)޵߻UDb`}"qۋJחX^)I`nEp)liV[]1M<OP6r=zgbIguSebORD۫qu gZo~ٺlAplxpT0+[}`jzAV2Fi@qv֬5\|ʜ̭NleXdsjcs7f W+Ն7`g ȘJj|h(KD- dXiJ؇(x$( :;˹! I_TS 1?E??ZBΪmU/?~xY'y5g&΋/ɋ>GMGeD3Vq%'#q$8K)fw9:ĵ x}rxwr:\TZaG*y8IjbRc|XŻǿI u3KGnD1NIBs RuK>V.EL+M2#'fi ~V vl{u8zH *:(W☕ ~JTe\O*tHGHY}KNP*ݾ˦TѼ9/#A7qZ$*c?qUnwN%Oi4 =3ڗP 1Pm \\9Mؓ2aD];Yt\[x]}Wr|]g- eW )6-rCSj id DЇAΜIqbJ#x꺃 6k#ASh&ʌt(Q%p%m&]caSl=X\P1Mh9MVdDAaVB[݈fJíP|8 քAV^f Hn- "d>znNJ ة>b&2vKyϼD:,AGm\nziÙ.uχYC6OMf3or$5NHT[XF64T,ќM0E)`#5XY`פ;%1U٥m;R>QD DcpU'&LE/pm%]8firS4d 7y\`JnίI R3U~7+׸#m qBiDi*L69mY&iHE=(K&N!V.KeLDĕ{D vEꦚdeNƟe(MN9ߜR6&3(a/DUz<{ˊYȳV)9Z[4^n5!J?Q3eBoCM m<.vpIYfZY_p[=al-Y}Nc͙ŋ4vfavl'SA8|*u{-ߟ0%M07%<ҍPK! ѐ'theme/theme/_rels/themeManager.xml.relsM 0wooӺ&݈Э5 6?$Q ,.aic21h:qm@RN;d`o7gK(M&$R(.1r'JЊT8V"AȻHu}|$b{P8g/]QAsم(#L[PK-![Content_Types].xmlPK-!֧6 +_rels/.relsPK-!kytheme/theme/themeManager.xmlPK-!Ptheme/theme/theme1.xmlPK-! ѐ' theme/theme/_rels/themeManager.xml.relsPK] V <G ) &)LYF U ` $ ; {B,)Ue  !"#$%'(*. C  <U\@  @ 0(  B S  ?H0(  S S U U V V X Y [ \ ^ _ S S U U V V X Y [ \ ^ _ DYHRVo2345FGHI%;O{  ? @ A B M  , , . D R S S U U V V X Y [ \ ^ _ a b c d d f 2345FGHI ? @ A R S S U U V V X Y [ \ ^ _ b c d d  x~5 //2E0xR ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E ~5 /XWTp 1f o>(|\dB7:WG l ]&(9)*&+^-.!0`4Vt84n;iB CQ?@ABCDEFGHJKLMNOPRSTUVWX[Root Entry F:R]Data ,1Table4)WordDocument8VSummaryInformation(IDocumentSummaryInformation8QCompObjy  F'Microsoft Office Word 97-2003 Document MSWordDocWord.Document.89q es-111p-a1.doc - Littelfuse - 8.1U3