The Littelfuse MP8000

Bluetooth® Enabled Relay

Monitor and control your relay through the Littelfuse App. No need to open the control panel. A super smart relay connected via Bluetooth.

The Littelfuse MP8000

Bluetooth® Enabled Relay

Bluetooth Technology
  • Easily pair multiple MP8000 relays to your smartphone
  • The MP8000s will appear in order of proximity
CLICK on the app to pair
00000

The Littelfuse MP8000

Bluetooth® Enabled Relay

Pairing the Relay
For security, each MP8000 has a unique pairing code, found on the product label, to ensure only authorized users can access the device.
Click on input/keyboard
to ENTER code "00000"
CLICK Pair
440
admin

The Littelfuse MP8000

Bluetooth® Enabled Relay

Easy to find configuration settings
As an additional layer of security, each MP8000 has a unique default password to ensure only authorized personnel can modify the settings of the MP8000.
CLICK on Low Voltage setting
Click on input/keyboard
to ENTER password "admin"
(each unit has a unique default passcode code printed on the side product label)
CLICK OK
Click on input/keyboard
to ENTER "440" as the
Low Voltage value
CLICK Save

The Littelfuse MP8000

Bluetooth® Enabled Relay

Basic and Advanced settings
Configuration settings are grouped into Basic (more commonly used settings) and Advanced (less commonly used settings) to speed the configuration process.

The Littelfuse MP8000

Bluetooth® Enabled Relay

Get Real-time system status readings
  • Voltage
  • Current
  • Power
  • Time-delay

The Littelfuse MP8000

Bluetooth® Enabled Relay

Troubleshoot by viewing Fault details immediately
System status readings from the moment before the fault occurred are displayed to aid in the troubleshooting process.
CLICK on Real Time to
view full list of readings
CLICK on the
Over Current fault

The Littelfuse MP8000

Bluetooth® Enabled Relay

  • Easy to use mobile app
  • All-in-one smart relay
  • Do your job faster
  • Makes your workers safer

The Littelfuse MP8000

Bluetooth® Enabled Relay

For best experience,
use landscape mode(desktop) resize browser to larger size
(tablet) use landscape mode