PGB20201
View technical specification
Download Datasheet (Size: 214,194 bytes)
Back to top

804
View technical specification
Download Datasheet (Size: 186,337 bytes)
Back to top

SP3011
New SP3011 Series, First Device with Fully Integrated ESD Protection for USB 3.0
Latest addition to the SPA™ TVS Diode Array portfolio is specifically designed to provide robust ESD protection for all six channels of USB 3.0
The SP3011-06UTG is a six-channel diode array capable of protecting all the data lines of USB 3.0 up to ±8kV per the IEC61000-4-2 standard.
Additionally, the SP3011 presents an extremely low parasitic capacitance of only 0.40pF, which minimizes signal degradation on the four super-speed (5Gbps) and two legacy (480Mbps) data lines.
The device is packaged in a 3.5x1.35x0.5mm µDFN-14 to facilitate board layout by providing straight-through routing. The SP3011 also has one of the lowest dynamic resistances (1.5Ω ) per capacitance of any competitive device.
View technical specification
Download Datasheet (Size: 203,351 bytes)
Back to top

SP1005
The SP1005 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.
View technical specification
Download Datasheet (Size: 177,343 bytes)
Back to top

SP1007
The SP1007 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.
View technical specification
Download Datasheet (Size: 177,303 bytes)
Back to top

PLED 5HT SOT-89
The PLED5HT device is ideal for use in high reliability lighting applications such as traffic lighting, advertising lighting, and runway lighting.
The PLED5HT protector provides three methods for increasing the reliability of LED lighting:
- LED failure protection: If one of the LEDs in an array fails open, the device provides a substitute electronic path so that the array continues to function
- ESD Protection: It protects against ESD events up to ±8 kV for contact discharges and ±15 kV for air discharges per the IEC 61000-4-2 electrostatic immunity standard.
- Reverse battery and power protection: It provices protection in the case of accidental reverse battery or power connection.
View technical specification
Download Datasheet (Size: 301,410 bytes)
Back to top

508
The 508 Series of 6x32mm cylindrical fuses have a remarkable circuit interrupting capability of 10kA at 10000V AC/DC. They will be particularly attractive to multimeter and other instrumentation manufacturers that have found it difficult to obtain fuses this small to protect their sensitive electronic circuits from short circuits and high-energy fault currents.
By introducing the 508 series, Littelfuse supports the industry trend toward smaller and smaller circuits and equipment footprints, while facilitating the use of such equipment in high-energy applications. The design of the 508 Series ensures these fuses will open quickly and safely to protect circuits and equipment from very high energy fault current conditions.
View technical specification
Download Datasheet (Size: 154,714 bytes)
Back to top

SP3010
SP3010 - Ultra-Low Capacitance Diode Array for ESD Protection
The SP3010 integrates 4 channels of ultra-low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust device can safely absorb repetitive ESD strikes at the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as HDMI, USB3.0, USB2.0, and IEEE 1394.
View technical specification
Download Datasheet (Size: 196,013 bytes)
Back to top

SP1010
Newest TVS Arrays provide robust ESD protection in a small form factor μDFN package.
The SP1010 Series are four channel TVS arrays that come in a μDFN-6 package measuring 1.25x1.0x0.5mm. The SP1010-04UTG (3.5pF) provides ESD protection up to ±8kV. Their small form factor makes them ideal for cell phones, smart phones, PDA’s, PND’s, digital cameras, portable medical devices, and any place board space is limited.
View technical specification
Download Datasheet (Size: 186,528 bytes)
Back to top

SP1004
Littelfuse Introduces SP1004 Series Bidirectional TVS Array
Latest addition to the SPATM portfolio provides maximum ESD protection in a miniature SOT953 package.
The SP1004-04VTG is a four channel, bidirectional TVS array capable of protecting up to ±8kV with a capacitance of only 5pF. The SOT953 package measures only 1.0x1.0x0.5mm, making it one of the densest arrays available today and ideal for applications such as cell phones, smart phones, PDAs, portable navigation devices, and portable medical devices where board space is severely limited.
View technical specification
Download Datasheet (Size: 181,192 bytes)
Back to top

SP6001
SP6001Series EMI Filter Arrays
Newest additions to the SPATM portfolio integrate 4 and 6 EMI filters along with enhanced ESD protection in space efficient µDFN packages.
The SP6001 Series feature line capacitances of 24pF with cut-off frequencies of approximately 115MHz. It has a 4 and 6 channel version that typically provide attenuation ≥-30dB from 800-3000MHz. The four channel option will come in a µDFN-8 package measuring 1.7x1.35x0.5mm, and the six channel option will come in a µDFN-12 package measuring 2.5x1.35x0.5mm.
View technical specification
Download Datasheet (Size: 226,105 bytes)
Back to top

440
The 440 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits that operate under high working ambient temperatures up to 150°C and high inrush currents.
The general design ensures excellent temperature stability and performance stability.
This high I2t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.
View technical specification
Download Datasheet (Size: 652,370 bytes)
Back to top

469
New 469 Series Offers Superior Electrical Performance in High Working Ambient Temperature up to 150°C
With ideal temperature stability and performance reliability in ultra high temperature conditions
The new 469 Series is a 1206-size Slo-Blo® surface mount ceramic fuse with UL and CAS agency approvals. It is particularly designed for protecting DC over-current conditions of applications such as LCD monitors, XDSL modems and hard disk drives. The Series has high I2t values up to 23.72A2s for eliminating nuisance fuse open during momentary overload conditions. It is Lead-free, RoHS compliant and Halogen-free.
View technical specification
Download Datasheet (Size: 516,966 bytes)
Back to top

160
160 Series Fuse/Clip Assembly Makes Possible Quick and Easy Field Replacement of Blown Fuse
Suitable for applications requiring both high melting I2t as well as quick and easy fuse replacement
The 160 series is a 250V time-lag surface mount fuse/clip assembly in a dimension of 10.9x 4.8x 4.8mm. It offers current ratings from 500mA to 5A with maximum I2t of 127A2secs. It is particularly designed for LED lighting, lighting system, power converter and adaptor as well as telecom equipment. It is RoHS compliant and halogen-free.
View technical specification
Download Datasheet (Size: 170,615 bytes)
Back to top

SP3050
SP3050 Series - Low Capacitance, Surge/Lightning Protection Array with Integrated Zener Diode
Enhanced EOS threats protection in SOT23-6 package - ideal for 10/100/1000 Ethernet applications and high speed applications such as USB 2.0
The SP3050 series is a four-channel rail-to-rail diode with just 2pF of total capacitance. It is RoHS compliant and offers ESD protection with minimum rating of ±20kV (contact) and ±30kV (air) per IEC61000-4-2. It also dissipates up to 10A of 8/20µs surge current with excellent clamping capability.
View technical specification
Download Datasheet (Size: 201,126 bytes)
Back to top

UltraMOV25S
UltraMOVTM 25S Varistor Series - For High Peak Surge and High Energy Absorption Applications
Maximum peak surge current reaches 22kA at single 8/20μs pulse to protect against lightning striking interference and abnormal power source from incoming power lines
UltraMOVTM 25S Varistor Series is offered in 25x25mm square form in a radial lead package with straight leads. The series has very fast response time with operation voltages from 115VAC to 750VAC and phenolic coated option available. It is designed for SPD, UPS, TVSS, AC power taps, etc.
View technical specification
Download Datasheet (Size: 252,073 bytes)
Back to top

SP3004
SP3004 SPA™ Silicon Protection Arrays – For High Speed Data Line/Interface ESD Protection
Enhanced ESD Protection in SOT563 Package
The new SP3004 series can safely absorb repetitive ESD strikes at ±12kV (contact discharge) exceeding the maximum level specified in the IEC61000-4-2 international standard. Combined with a capacitive loading of only 0.85pF, these devices are ideal for protecting high-speed data line applications such as HDMI, DVI, USB2.0, Ethernet, and IEEE 1394.
View technical specification
Download Datasheet (Size: 183,384 bytes)
Back to top

POWR-BAR Busbar
Safe distribution of power to multiple fuse holders in a compact design is a key objective for panel designers. The Littelfuse UL508 bus bar system eliminates most wire terminations in a timesaving package. A power distribution block and associated conductors are no longer needed to feed multiple POWR-SAFE fuse holders.
View technical specification
Download Datasheet (Size: 355,575 bytes)
Back to top

456
The new 456 Series 40A fuse offers high-amp circuit protection in a tiny package compatible with faster pick and place electronic assembly processes
The 456 series 40A NANO2® fuse is the first 60VDC subminiature surface mount fuse in the market. It is RoHS-compliant, Lead-free and Halogen-free.
View technical specification
Download Datasheet (Size: 439,890 bytes)
Back to top

LoRho
View technical specification
Download Datasheet (Size: 411,200 bytes)
Back to top

SPF
The SPF Solar Protection Fuse series has been specifically designed for photovoltaic (PV) systems. This family of midget fuses (10x38mm) can safely protect PV modules and their conductors from reverse overcurrent conditions despite the associated challenges of DC power.
View technical specification
Download Datasheet (Size: 587,653 bytes)
Back to top

SP03-3.3
Silicon Protection Array Offers Low Distortion Overvoltage Protection Solution for Broadband
The SP03-3.3 series is designed for low distortion overvoltage protection of data lines and interface circuits in Ethernet, T3/E3, DS3, ADSL2+, and VDSL2+ systems. The SP03-3.3 series combine a transient voltage suppression (TVS) device with a diode rectifier bridge to provide both longitudinal (common mode) and differential protection in one package, suppressing both positive and negative voltage surges.
View technical specification
Download Datasheet (Size: 227,876 bytes)
Back to top

874
3.6 x 10mm Fast-Acting Pigtail Fuses Offer More Compact Footprint to meet UL/CSA 248
Using a direct weld production method, the new 874 series offers a more compact footprint by doing away with conventional over-capping. This series also offers higher I2T values than similar over-capped offerings in the market. The 874 series is a fast-acting type fuse, designed in accordance to UL/CSA 248 standard. Lead-Free, RoHS compliant, and UL approved.
View technical specification
Download Datasheet (Size: 188,853 bytes)
Back to top

875
3.6 x 10mm Slo-Blo® Pigtail Fuses Offer More Compact Footprint to meet UL/CSA 248
Using a direct weld production method, the new 875 series offers a more compact footprint by doing away with conventional over-capping. This series also offers higher I2T values than similar over-capped offerings in the market. 875 series is a Slo-Blo® type fuse, designed in accordance to UL/CSA 248 standard. Lead-Free, RoHS compliant, and UL approved.
View technical specification
Download Datasheet (Size: 185,472 bytes)
Back to top

877
3.6 x 10mm Single Pigtail Fuses Offer More Compact Footprint
Using a direct weld production method, the new 877 series offers a more compact footprint by doing away with conventional over-capping. This series also offers higher I2T values than similar over-capped offerings in the market. 877 series is a Slo-Blo® type fuse, designed in accordance to IEC 60127-3 standard. Lead-Free, RoHS compliant, VDE certified, and UL recognized.
View technical specification
Download Datasheet (Size: 168,209 bytes)
Back to top

0603L
Ultra-Small Surface-Mount PPTC Resettable Overcurrent Protection Device
The 0603L series is a new micro form-factor resettable over-current protection device. The 0603L PPTC series is available in four hold current / maximum voltage ranges (0.10A/15Vdc, 0.20A/9Vdc, 0.25A/9Vdc and 0.35A/6Vdc) and each device has a maximum fault current rating of 40A and is certified by both TUV and UL.
View technical specification
Download Datasheet (Size: 374,375 bytes)
Back to top

208
Fuses that Manage Higher Current and Voltage for Ballast Enclosures
The 208 series of quick-acting fuses are designed for electrical ballasts used in fluorescent lighting and other applications. The 208 series 2AG size fuses provide the same performance characteristics as 3AG size products and yet occupy one third the space. They have an interrupting rating of 100A at 350V AC and are available as a cartridge or with axial leads.
View technical specification
Download Datasheet (Size: 161,332 bytes)
Back to top
209
Fuses that Manage Higher Current and Voltage for Ballast Enclosures
The 209 series of slow-blo type fuses are designed for electrical ballasts used in fluorescent lighting and other applications. The 209 series 2AG size fuses provide the same performance characteristics as 3AG size products and yet occupy one third the space. They have an interrupting rating of 100A at 350V AC and are available as a cartridge or with axial leads.
View technical specification
Download Datasheet (Size: 431,537 bytes)
Back to top

369
New Subminiature Fuses for Electronic Ballast Applications
The 369 series are subminiature time-lag, radial leaded fuses for electronic ballast applications in fluorescent lighting. The series is available with ampere ratings from 1A to 6.3A, with UL recognized safety certification and METI for 1A to 5A. The fuses are rated for 300VAC, allowing circuit designers greater flexibility and a wider selection of circuit protection solutions.
View technical specification
Download Datasheet (Size: 152,539 bytes)
Back to top

383
New Subminiature Fuses for Electronic Ballast Applications
The 383 series are subminiature time-lag, radial leaded fuses for electronic ballast applications in fluorescent lighting. The fuses are available with ampere ratings from 1A to 10A, with UL recognized safety certification and METI for 1A to 5A and certain ratings have VDE approval. The new fuses are rated for 300VAC, allowing circuit designers greater flexibility and a wider selection of circuit protection solutions.
View technical specification
Download Datasheet (Size: 148,000 bytes)
Back to top
388
METI B-compliant Fuses to Support the Japanese Domestic White Goods Market
The 388 series fuses are RoHS-compliant/lead-free fuses intended for Japanese domestic white goods applications, including air conditioners, microwave ovens, vacuum cleaners, washing machines, refrigerators, copier machines, etc. These fuses feature an interrupting capacity of 100A at 250VAC, with ratings from 1 to 30A. They are available in both cartridge and pigtailed versions as well as with color-banding and with special/customized formed leads.
View technical specification
Download Datasheet (Size: 141,349 bytes)
Back to top
437
New Surface-Mount Fuse with High Temperature Capability
The 437 series are surface-mount 1206-size fuses for reliable DC circuit protection in electronics applications with high ambient operating temperatures. The 437 series fuse provides a robust load rating up to 6.4A2s (8A current rating), which coupled with a high nominal melting rating (l2t), enables the 0437 to operate reliably over a wide temperature range, minimizing nuisance trips during momentary overload conditions.
View technical specification
Download Datasheet (Size: 516,498 bytes)
Back to top

438
438 Series Fuse Ideal for Electronics Applications with High Ambient Operating Temperatures
The 438 series are 0603-size, fast-acting surface-mount fuses rated for working temperatures up to 150ºC. The 438 Series operates effectively in temperatures ranging from -55ºC up to 150ºC without nuisance tripping. The 438 Series fuse provides high nominal melting rating (l2t) up to 1.38A2s (6A current rating), which coupled with high Interrupt Rating (50A) across all current ratings (250mA to 6A), enables the 438 to operate reliably over a wide temperature range, minimizing nuisance trips during momentary overload conditions.
View technical specification
Download Datasheet (Size: 658,495 bytes)
Back to top

443
Surface-Mount Time-Delay Fuses Improve Circuit Protection of Printed Circuit Boards
The 443 series are surface mount time-lag fuses for overcurrent protection of printed circuit boards. With dimensions of approximately 10.1 x 3.12 x 3.12 mm, these fuses are ideal for applications with the higher 250 VAC requirement and where space is limited. The 443 series offers current ratings from 500mA to 5A, all with an interrupting rating of 50A at 250VAC.
View technical specification
Download Datasheet (Size: 144,626 bytes)
Back to top

458
458 Series Nano2® Surface Mount Fuse Provides High Inrush Current Withstand (I2t) Capability While Maintaining a Small Footprint
The 458 Series is a 1206-size surface mount fast-acting fuse line for overcurrent protection at the PCB level. The 458 Series fuses are available in ratings from 1 to 10A, with overload opening characteristic of 5 seconds max at 250 percent of ampere rating and high inrush current withstand capability. They have an Interrupting Rating of 50A at 63VDC. The 458 Series fuses are lead-free and fully RoHS compliant, environmentally friendly products, and are recognized under the components program of UL.
View technical specification
Download Datasheet (Size: 155,618 bytes)
Back to top

477
5x20mm Ceramic-body, Time-lag Cartridge Fuses Offer Highest AC/DC Fuse Ratings in 5x20mm Size
The 477 series are 5x20mm ceramic-body, time-lag cartridge fuses available in ampere ratings from 0.5A to 16A, with an interrupting capability of up to 1500A at 400VDC. The 477 series fuses are RoHS-compliant/lead-free, and are recognized under the component programs of the UL, CSA, and SEMKO agencies.
View technical specification
Download Datasheet (Size: 403,305 bytes)
Back to top

501
High-Temperature; High-Current Fuse Ideal for Voltage Regulator Modules and DC-to-DC Converters
With an ultra high interrupt rating of 150A at 24VDC, the 1206-size 501 series fuse provides circuit protection against short-circuit current surges. 501 series fuses have the lowest internal cold resistance available to date in a device of its size. The 501 Series operates reliably over a wide temperature range and, by keeping power loss at a minimum to ensure that your application will provide best possible performance.
View technical specification
Download Datasheet (Size: 144,405 bytes)
Back to top

505
New Space-Saving Fuse for 500VAC/VDC Applications
The 505 series are ceramic body, fast acting cartridge fuses for high energy applications. With ampere ratings from 10A to 30A, they can safely interrupt fault currents at 500VAC/VDC. These fuses are RoHS-compliant/lead-free, and are recognized under UL and CSA component programs.
View technical specification
Download Datasheet (Size: 159,814 bytes)
Back to top

876
3.6 x 10mm Single Pigtail Fuses Offer More Compact Footprint
Using a direct weld production method, the new 876 series offers a more compact footprint by doing away with conventional over-capping. This series also offers higher I2T values than similar over-capped offerings in the market. 876 series is a fast acting type fuse, designed in accordance to IEC 60127-3 standard. Lead-Free, RoHS compliant, VDE certified, and UL recognized.
View technical specification
Download Datasheet (Size: 171,965 bytes)
Back to top
977
Littelfuse Introduces 977 Series 5x20mm-Size 500VAC/450VDC Fuses
The 450VDC rating of the 977 Series sets it apart from other fuse products
View technical specification
Download Datasheet (Size: 168,149 bytes)
Back to top

Clear MIDI Bolt-down
This MIDI® style fuse offers a bolt-on space saving fuse for high current wiring protection and providees time delay characteristics with “Diffusion Pill Technology”. The MIDI® was designed and patented by Littelfuse.
View technical specification
Download Datasheet (Size: 125,841 bytes)
Back to top

FLEC
The Flexible Electrical Center (FLEC&trade) is a configurable power distribution module for the heavy transportation (OTB) market. It accommodates circuit protection components in a compact footprint. Your electrical schematic is programmed into the FLEC&trade to create a simple “plug-and-play” system.
Features and Benefits
PCB:Multi-layer board allows for custom circuit configurations
Cover:Twist-on cover for easy single-hand installation & removal
Base:Includes vent for pressure equalization
High component density:Accepts multiple footprints including MINI,JCASE, PCB-mount, etc. in a compact package
Input Protection:MEGA fuse can be mounted across input studs to protect multiple circuits in FLEC; Additional Flex-MEGA holder can be interlocked to FLEC for added fuse protection
PCB-mount option:Components can be mounted directly to board for space and cost savings (i.e. High power relays, resistors, diodes)
View technical specification
Download Datasheet (Size: 253,293 bytes)
Back to top

FLEC Fuse Puller
This fuse puller is designed to allow for easy removal of MINI® fuses and other MINI® style components. Its narrow profile enables you to remove a fuse even when nested between two larger components (i.e. relays.) The material used provides a robust design that lasts through multiple fuse withdrawal cycles.
This puller is used primarily with the Littelfuse FLECTM Flexible Electrical Center, but can be used with any other junction box, power distribution center or fuse holder that uses MINI® components.
View technical specification
Download Datasheet (Size: 89,166 bytes)
Back to top

Flex-MEGA Holder
The MEGA-Flex fuse holder is used with the MEGA® style bolt-in fuse, which is available up to 500A. This holder offers a flexible cover, which allows cable entry from virtually any direction, large wire size, and ring terminal stack up. Slots on the base allow holder to be mounted with tie-wraps.
Dovetail features allow you to interlock multiple MEGA-Flex holders together for a high power distribution block. Bus bars are also available for multiple holder applications.
View technical specification
Download Datasheet (Size: 139,279 bytes)
Back to top

HWB48
The 48 Way MINI® Power distribution Center provides a compact, durable and sealed power distribution solution for the transportation OEM market. Ideal for use in either “distributed” main power or “auxiliary” power distribution applications.
- Features:
- High component density based around the Delphi Packard Metri-Pack* 280 series terminal
- PDM’s interlock to allow for component “add-ons” and system growth
- Made of “rugged” thermoplastic
- Designed to withstand harsh environments-IP66/67
- Optional TPA’s(terminal positions assurance) available
- Custom Labels are available
- Diode Key Available
View technical specification
Download Datasheet (Size: 1,010,939 bytes)
Back to top

Inline LP JCASE Holder
This product is an In-line fuse holder for use with either standard or Low Profile JCASE&trade fuses, 20A - 60A. It offers size and weight savings compared to MAXI&trade fuseholders, and has an optional protective cover for splash resistance.
Standard product will have two 102mm red wire leads. Wire length and insulation color can be customized upon request. Tinned wires also available upon request. All customizations have minimum order requirements. Contact Littelfuse sales representative for details.
There are two available mounting options: One version with mounting brackets, and one with a mounting hole through the body.
View technical specification
Download Datasheet (Size: 377,822 bytes)
Back to top

JCASE Inline Holder
This product is an In-line fuse holder for use with either standard or Low Profile JCASE&trade fuses, 20A - 60A. It offers size and weight savings compared to MAXI&trade fuseholders, and has an optional protective cover for splash resistance.
Standard product will have two 102mm red wire leads. Wire length and insulation color can be customized upon request. Tinned wires also available upon request. All customizations have minimum order requirements. Contact Littelfuse sales representative for details.
There are two available mounting options: One version with mounting brackets, and one with a mounting hole through the body.
View technical specification
Download Datasheet (Size: 377,822 bytes)
Back to top

LFT
The new Littelfuse Class T fuse blocks offer many advantages over previous generations that are noted in the features and benefits section. Of particular value is the space savings these new blocks provide.
View technical specification
Download Datasheet (Size: 2,343,865 bytes)
Back to top

Low Profile JCASE Holder
View technical specification
Download Datasheet (Size: 111,589 bytes)
Back to top

LPHV
1000VDC Touch-Safe Fuseholder is ideal for solar applications
The LPHV midget fuseholder series has a touch-safe design providing protection to personnel when installing and removing fuses. The compact fuse holder mounts quickly onto 35 mm din rail decreasing panel layout and assembly time. It has been self-certified to stringent Littelfuse standards for applications upwards of 1000VDC when used with the Littelfuse SPF or FLU midget fuse series.
View technical specification
Download Datasheet (Size: 157,069 bytes)
Back to top

M8 Battery Post Adaptor
The battery post adaptor is easily installed onto an M8 threaded post to allow use of a standard battery cable clamp. This lead post is used for the positive battery terminal clamp. Consult factory for adaptor for negative post terminal.
View technical specification
Download Datasheet (Size: 89,627 bytes)
Back to top

MIDI 2&3 Way Fuseholder
This splashproof fuse holder can be used with 2 or 3 MIDI fuses. A snap-mount feature allows the holder to quickly be installed into the sheet metal for mounting in the vehicle. This holder includes M5 threaded bolts for the use with the standard MIDI fuse. Cover seals are also included. Bus bars and cable seals are optional. Fuses not included.
View technical specification
Download Datasheet (Size: 187,698 bytes)
Back to top

MIDI Inline Holder
The Inline MIDI® fuseholder is designed for use with boltdown MIDI® style fuses. It may be installed direcly inline with the cables with no mounting required.
The Inline MIDI® fuse holder can be used with heat shrink tubing for applications requiring more splash resistance. The curved design of the cover aids in prevention of tube-splitting during application.
View technical specification
Download Datasheet (Size: 222,717 bytes)
Back to top

Pass Thru Stud Block
Our 3/8” pass-thru stud has a high electrical rating and low resistance due to a large cross-sectional contact area. It also uses highly conductive materials to outperform the competition.
This pass-thru stud boasts high installation torque values to allow the use of large cable sizes for high current applications. Stud caps are included to protect from accidental shorts.
The pass-thru stud is available with red or black body and stud cap to help color-code circuits in the vehicle. A plastic body locknut ensures quick and easy firewall-mount installation without the need for additional hardware.
View technical specification
Download Datasheet (Size: 169,161 bytes)
Back to top

UL Recognized Mega® Fuse
The MEGA® Fuse is designed for high current circuit protection with “Diffusion Pill Technology.” The MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.
View technical specification
Download Datasheet (Size: 653,122 bytes)
Back to top