Part Number: 0209.600
Technology: Fuses
Series: 209
209 Series - 2AG Slo-Blo®(Time-Lag) Lead-Free Subminiature Glass Body Fuse

Littelfuse 209 Series 350V time-lag (Slo-Blo) fuses are available in cartridge form or with axial leads. This series provides the same performance characteristics as its 3AG counterpart, while occupying one-third the space. Sleeved fuses are available.

Features:
  • In accordance with Underwriter’s Laboratories Standard UL 248-14
  • Fuses are coard washable in most solvents
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and lead free

Electrical Characteristics

HelpPropertyValue
Ampere Rating (A) 0.6
VAC (V) 350
Nominal Melting I2T (A2sec) 1.75
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Cold Resistance (Ohms) 0.477
Interrupt Rating 100A@350VAC
Package Size 2AG (5x15mm)
Terminal Strength Contact Littelfuse
Thermal Shock MIL-STD-202G Method 107G Condition B
Terminations Bright nickel plated brass
Operating Temperature (deg C) -55
Moisture Sensitivity Level Contact Littelfuse
Marking Code MX
Body Glass Body(borosilicate)
Thermal Shock MIL-STD-202G Method 107G Condition B
Humidity MIL-STD-202G Method 103B Condition A
MIL-STD-202G Method 101E, Test Condition B
Element Cover Coat Conformal Coating
Vibration MIL-STD-202G Method 201A