Part Number: 156.5610.5251
Technology: Fuses
Series: 156.5610

- 156.5610 Data Sheet
- 156561Strip_fuses.pdf
- (141,608 bytes)
- Last Uploaded: February 13, 2007
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Nominal Voltage Drop (mV) | 70 | |
| Mounting Method | Bolt-Down | |
| Package Size | 5.5 | |
| Ampere Rating (A) | 25 | |
| Max Voltage Rating (V) | 36 |





