Part Number: CG34.0LTR
Series: CG3
CG3 Series - Two Terminal High Voltage Gas Plasma Arresters

Littelfuse CG3 two electrode high voltage (1.0 - 7.5 KV) devices are designed for surge protection and high isolation applications, and for applications for which bias voltages or signal levels of several hundred volts are normally present.

Features
  • Rugged ceramic-metal construction
  • Low capacitance (<1pF)
  • Available in tape-and-reel packaging
  • Available with or without leads
Applications
  • CRT terminal
  • CATV equipment
  • Antennas
  • Power supplies
  • Medical electronics

Electrical Characteristics

HelpPropertyValue
Insulation Resistance 1
Capacitance (Co) (pF) 1
Max DC Spark over Voltage 4800
Nom DC Sparkover (V) 4000
VBreak 6000
VMin 3200
Electrodes 2
Impulse Discharge Current @8/20μs (kA) 10
Failsafe No