Part Number: CG39.0LTR
Technology: Gas Discharge Tubes
Series: CG3

- CG3 Series Data Sheet
- Littelfuse-SRC_GDT_CG3.pdf
- (299,447 bytes)
- Last Uploaded: June 08, 2007
CG3 Series - Two Terminal High Voltage Gas Plasma Arresters
SRC Devices 2 electrode high voltage CG3 Comgaps (1.0 - 8.5 kV) are designed for surge protection in applications for which bias voltages or signal levels of several hundred volts are normally present. Comgaps function as switches which dissipate a minimum amount of energy and therefore handle currents that far surpass other types of transient voltage protection.
Features
Features
- Rugged ceramic-metal construction
- Non-radioactive
- Low capacitance (<1pF)
- Available in tape-and-reel packaging
- Available with or without leads
- ELECTRODE HIGH VOLTAGE SURGE ARRESTERS
- CRT terminal
- CATV equipment
- Antennas
- Power supplies
- Medical electronics
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| IPP (kA) | 10 | |
| Electrodes | 2 | |
| Failsafe | N | |
| VBR MIN (V) | 7200 | |
| VBR Nom (V) | 9000 | |
| VBR MAX (V) | 10800 | |
| Max Dynamic VBR (V) | 15000 | |
| Insulation Resistance (Ω) | 1 | |
| pF | 1 |






