Part Number: SLD24U-017
Technology: TVS Diodes
Series: SLD
SLD® Series - High Power Automotive TVS Diode For Protection Against Load Dump Conditions

Designed to provide precision overvoltage protection for sensitive electronics, the SLD Series is packaged in a highly reliable industry standard P600 axial leaded package. Primary applications for the SLD series include protection against damage due to inductive load switching and alternator load dump.

Features:
  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction in P600 package
  • ISO 7637-2 Level 4 Impulse 5a; 2200W peak pulse capability at 100μs × 150ms waveform, repetition rate (duty cycles): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O

Electrical Characteristics

HelpPropertyValue
APeak 61
Peak Pulse Power (W) 100x150 2200
Max Clamp Voltage (Vc) (V) 36
Impulse Discharge Current @8/20μs (kA) 50000
Peak Pulse Curent (Ipp) 10x1000 (A) 61
Vso 24
Stand-off Polarity Unipolar
Max Temperature (deg C) 150
On-State Current (IT) (A) 1
Ir (uA) 10
Reverse Standoff Voltage (VR) (V) 24