Download Datasheet


Bookmark and Share
Teccor® Standard Bidirectional DIAC Trigger
Littelfuse's Teccor brand "HT" and "ST" Series of bilateral trigger diacs are available with switching voltages from 27V to 70V.

A diac is a full-wave or bidirectional thyristor. Whenever the amplitude of applied voltage exceeds the breakover voltage rating of the diac, it switches from blocking- to conducting-state.

Teccor diacs feature glass-passivated junctions that ensure long term reliability and stable characteristics by creating a rugged, reliable barrier against junction contamination.

These diac specifications are for standard products. Special parameter selections such as close tolerance voltage symmetry are available. Please consult the factory for more information for custom design applications.

Notes
  • Breakover voltage symmetry as close as 1 V is available from the factory on these products.
  • Lead solder temperature is +230 �C for 10-second maximum; >=1/16" (1.59 mm) from case.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Size VBOMAX (V) VBOMIN (V) Stock Sample
Cart
HT32
Obsolete: 2009-12-31
DO-35 37 27 [Check] n/a
HT32A
Obsolete: 2009-12-31
DO-35 36 28 [Check] n/a
HT32B
Obsolete: 2009-12-31
DO-35 34 30 [Check] n/a
HT34B
Obsolete: 2009-12-31
DO-35 36 32 [Check] n/a
HT35
Obsolete: 2009-12-31
DO-35 40 30 [Check] n/a
HT36A
Obsolete: 2009-12-31
DO-35 40 32 [Check] n/a
HT36B
Obsolete: 2009-12-31
DO-35 38 34 [Check] n/a
HT40
Obsolete: 2009-12-31
DO-35 45 35 [Check] n/a
HT5761
Obsolete: 2008-12-31
Replaced By HT32A
DO-35 36 28 [Check] n/a
HT5761A
Obsolete: 2008-12-31
Replaced By HT32B
DO-35 34 30 [Check] n/a
HT5762
Obsolete: 2008-12-31
Replaced By HT36A
DO-35 40 32 [Check] n/a
HT60
Obsolete: 2009-12-31
DO-35 70 56 [Check] n/a
HTM32
Obsolete: 2009-12-31
MINIMELF 27 37 [Check] n/a
HTM32B
Obsolete: 2009-12-31
MINIMELF 30 34 [Check] n/a
HTM34B
Obsolete: 2009-12-31
MINIMELF 32 36 [Check] n/a
HTM35
Obsolete: 2009-12-31
MINIMELF 30 40 [Check] n/a
HTM36B
Obsolete: 2009-12-31
MINIMELF 34 38 [Check] n/a
HTM40
Obsolete: 2009-12-31
MINIMELF 35 45 [Check] n/a
ST32
Obsolete: 2009-12-31
DO-214 37 27 [Check] n/a
ST32B
Obsolete: 2009-12-31
DO-214 34 30 [Check] n/a
ST34B
Obsolete: 2009-12-31
DO-214 36 32 [Check] n/a
ST35
Obsolete: 2009-12-31
DO-214 40 30 [Check] n/a
ST36A
Obsolete: 2009-12-31
DO-214 40 32 [Check] n/a
ST36B
Obsolete: 2009-12-31
DO-214 38 34 [Check] n/a
ST40
Obsolete: 2009-12-31
DO-214 45 35 [Check] n/a


Find A Distributor

Technical Resources