Download Datasheet


Bookmark and Share
Lxx08xx/Qxx08xx/Qxx08xHx Series - 8 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs
8Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits
  • RoHS compliant
  • Glass – passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 100 A
  • Electrically isolated “L-Package” is UL recognized for 2500Vrms
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a small gate activation pulse in each half-cycle


  • Applications
    Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.

    Typical applications are AC solid-state switches, light dimmers, power tools, home/brown goods and white goods appliances.

    Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.

    Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.


    Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Size IT(RMS) (A) VDRM
    (V)
    IDRM@
    VDRM
    25°C
    (mA)
    IDRM@
    VDRM
    110°C
    (mA)
    IGTQ1
    MAX
    (mA)
    IGTQ2
    MAX
    (mA)
    IGTQ3
    MAX
    (mA)
    IGTQ4
    MAX
    (mA)
    VTM
    (V)
    ITSM 60Hz
    (A)
    di/dt @
    110°C
    (A/μs)
    Stock Sample
    Cart
    L2008D6
    Obsolete: 2011-12-31
    TO-252 (D-Pak) 8 200 0.02 0.5 5 5 5 10 1.6 80 70 [Check] n/a
    L2008D8
    Obsolete: 2011-12-31
    TO-252 (D-Pak) 8 200 0.02 0.5 10 10 10 20 1.6 80 70 [Check] n/a
    L2008L6
    Obsolete: 2011-12-31
    TO-220 Isolated Tab 8 200 0.02 0.5 5 5 5 10 1.6 80 70 [Check] n/a
    L2008L8
    Obsolete: 2011-12-31
    TO-220 Isolated Tab 8 200 0.02 0.5 10 10 10 20 1.6 80 70 [Check] n/a
    L2008V6
    Obsolete: 2011-12-31
    TO-251 (V-Pak / I-Pak) 8 200 0.02 0.5 5 5 5 10 1.6 80 70 [Check] n/a
    L2008V8
    Obsolete: 2011-12-31
    TO-251 (V-Pak / I-Pak) 8 200 0.02 0.5 10 10 10 20 1.6 80 70 [Check] n/a
    L4008D6 TO-252 (D-Pak) 8 400 0.02 0.5 5 5 5 10 1.6 80 70 [Check] [Add]
    L4008D8 TO-252 (D-Pak) 8 400 0.02 0.5 10 10 10 20 1.6 80 70 [Check] [Add]
    L4008L6 TO-220 Isolated Tab 8 400 0.02 0.5 5 5 5 10 1.6 80 70 [Check] [Add]
    L4008L8 TO-220 Isolated Tab 8 400 0.02 0.5 10 10 10 20 1.6 80 70 [Check] [Add]
    L4008V6 TO-251 (V-Pak / I-Pak) 8 400 0.02 0.5 5 5 5 10 1.6 80 70 [Check] [Add]
    L4008V8 TO-251 (V-Pak / I-Pak) 8 400 0.02 0.5 10 10 10 20 1.6 80 70 [Check] [Add]
    L6008D6 TO-252 (D-Pak) 8 600 0.02 0.5 5 5 5 10 1.6 80 70 [Check] [Add]
    L6008D8 TO-252 (D-Pak) 8 600 0.02 0.5 10 10 10 20 1.6 80 70 [Check] [Add]
    L6008L6 TO-220 Isolated Tab 8 600 0.02 0.5 5 5 5 10 1.6 80 70 [Check] [Add]
    L6008L8 TO-220 Isolated Tab 8 600 0.02 0.5 10 10 10 20 1.6 80 70 [Check] [Add]
    L6008V6 TO-251 (V-Pak / I-Pak) 8 600 0.02 0.5 5 5 5 10 1.6 80 70 [Check] [Add]
    L6008V8 TO-251 (V-Pak / I-Pak) 8 600 0.02 0.5 10 10 10 20 1.6 80 70 [Check] [Add]
    Q2008DH3
    Obsolete: 2011-12-31
    TO-252 (D-Pak) 8 200 0.01 10 10 10 1.6 85 70 [Check] n/a
    Q2008DH4
    Obsolete: 2011-12-31
    TO-252 (D-Pak) 8 200 0.01 35 35 35 1.6 85 70 [Check] n/a
    Q2008F41
    Obsolete: 2007-12-10
    TO-202 8 200 0.05 25 25 25 1.6 100 70 n/a n/a
    Q2008L4
    Obsolete: 2011-12-31
    TO-220 Isolated Tab 8 200 0.05 25 25 25 1.6 100 70 [Check] n/a
    Q2008LH4
    Obsolete: 2011-12-31
    TO-220 Isolated Tab 8 200 0.01 35 35 35 1.6 100 70 [Check] n/a
    Q2008N4
    Obsolete: 2011-12-31
    TO-263 (D2Pak) 8 200 0.05 25 25 25 1.6 100 70 [Check] n/a
    Q2008NH4
    Obsolete: 2011-12-31
    TO-263 (D2Pak) 8 200 0.01 35 35 35 1.6 100 70 [Check] n/a
    Q2008R4
    Obsolete: 2011-12-31
    TO-220 Non-Isolated Tab 8 200 0.05 25 25 25 1.6 100 70 [Check] n/a
    Q2008RH4
    Obsolete: 2011-12-31
    TO-220 Non-Isolated Tab 8 200 0.01 35 35 35 1.6 100 70 [Check] n/a
    Q2008VH3
    Obsolete: 2011-12-31
    TO-251 (V-Pak / I-Pak) 8 200 0.01 10 10 10 1.6 85 70 [Check] n/a
    Q2008VH4
    Obsolete: 2011-12-31
    TO-251 (V-Pak / I-Pak) 8 200 0.01 35 35 35 1.6 85 70 [Check] n/a
    Q4008DH3 TO-252 (D-Pak) 8 400 0.01 10 10 10 1.6 85 70 [Check] [Add]
    Q4008DH4 TO-252 (D-Pak) 8 400 0.01 35 35 35 1.6 85 70 [Check] [Add]
    Q4008F41
    Obsolete: 2007-12-10
    TO-202 8 400 0.05 25 25 25 1.6 100 70 n/a n/a
    Q4008L4 TO-220 Isolated Tab 8 400 0.05 25 25 25 1.6 100 70 [Check] [Add]
    Q4008LH4 TO-220 Isolated Tab 8 400 0.01 35 35 35 1.6 100 70 [Check] [Add]
    Q4008N4 TO-263 (D2Pak) 8 400 0.05 25 25 25 1.6 100 70 [Check] [Add]
    Q4008NH3 TO-263 (D2Pak) 8 400 0.01 10 10 10 1.6 100 70 [Check] [Add]
    Q4008NH4 TO-263 (D2Pak) 8 400 0.01 35 35 35 1.6 100 70 [Check] [Add]
    Q4008R4 TO-220 Non-Isolated Tab 8 400 0.05 25 25 25 1.6 100 70 [Check] [Add]
    Q4008RH3 TO-220 Non-Isolated Tab 8 400 0.01 10 10 10 1.6 100 70 [Check] [Add]
    Q4008RH4 TO-220 Non-Isolated Tab 8 400 0.01 35 35 35 1.6 100 70 [Check] [Add]
    Q4008VH3 TO-251 (V-Pak / I-Pak) 8 400 0.01 10 10 10 1.6 85 70 [Check] [Add]
    Q4008VH4 TO-251 (V-Pak / I-Pak) 8 400 0.01 35 35 35 1.6 85 70 [Check] [Add]
    Q6008DH3 TO-252 (D-Pak) 8 600 0.01 10 10 10 1.6 85 [Check] [Add]
    Q6008DH4 TO-252 (D-Pak) 8 600 0.01 35 35 35 1.6 85 [Check] [Add]
    Q6008F51
    Obsolete: 2007-12-10
    TO-202 8 600 0.05 50 50 50 1.6 100 70 n/a n/a
    Q6008L5 TO-220 Isolated Tab 8 600 0.05 50 50 50 1.6 100 [Check] [Add]
    Q6008LH4 TO-220 Isolated Tab 8 600 0.01 35 35 35 1.6 100 [Check] [Add]
    Q6008N5 TO-263 (D2Pak) 8 600 0.05 50 50 50 1.6 100 70 [Check] [Add]
    Q6008NH3 TO-263 (D2Pak) 8 600 0.01 10 10 10 1.6 100 70 [Check] [Add]
    Q6008NH4 TO-263 (D2Pak) 8 600 0.01 35 35 35 1.6 100 70 [Check] [Add]
    Q6008R5 TO-220 Non-Isolated Tab 8 600 0.05 50 50 50 1.6 100 70 [Check] [Add]
    Q6008RH3 TO-220 Non-Isolated Tab 8 600 0.01 10 10 10 1.6 100 70 [Check] [Add]
    Q6008RH4 TO-220 Non-Isolated Tab 8 600 0.01 35 35 35 1.6 100 70 [Check] [Add]
    Q6008VH3 TO-251 (V-Pak / I-Pak) 8 600 0.01 10 10 10 1.6 85 70 [Check] [Add]
    Q6008VH4 TO-251 (V-Pak / I-Pak) 8 600 0.01 35 35 35 1.6 85 70 [Check] [Add]
    Q8008DH4 TO-252 (D-Pak) 8 800 0.01 35 35 35 1.6 85 70 [Check] [Add]
    Q8008L5 TO-220 Isolated Tab 8 800 0.05 50 50 50 1.6 100 70 [Check] [Add]
    Q8008LH4 TO-220 Isolated Tab 8 800 0.01 35 35 35 1.6 100 70 [Check] [Add]
    Q8008N5 TO-263 (D2Pak) 8 800 0.05 50 50 50 1.6 100 70 [Check] [Add]
    Q8008NH4 TO-263 (D2Pak) 8 800 0.01 35 35 35 1.6 100 70 [Check] [Add]
    Q8008R5 TO-220 Non-Isolated Tab 8 800 0.05 50 50 50 1.6 100 70 [Check] [Add]
    Q8008RH4 TO-220 Non-Isolated Tab 8 800 0.01 35 35 35 1.6 100 70 [Check] [Add]
    Q8008VH4 TO-251 (V-Pak / I-Pak) 8 800 0.01 35 35 35 1.6 85 70 [Check] [Add]
    QK008DH4 TO-252 (D-Pak) 8 1000 0.02 35 35 35 1.6 85 70 [Check] [Add]
    QK008L5 TO-220 Isolated Tab 8 1000 0.05 50 50 50 1.6 100 70 [Check] [Add]
    QK008LH4 TO-220 Isolated Tab 8 1000 0.02 35 35 35 1.6 100 70 [Check] [Add]
    QK008N5 TO-263 (D2Pak) 8 1000 0.05 50 50 50 1.6 100 70 [Check] [Add]
    QK008NH4 TO-263 (D2Pak) 8 1000 0.02 35 35 35 1.6 100 70 [Check] [Add]
    QK008R5 TO-220 Non-Isolated Tab 8 1000 0.05 50 50 50 1.6 100 70 [Check] [Add]
    QK008RH4 TO-220 Non-Isolated Tab 8 1000 0.02 35 35 35 1.6 100 70 [Check] [Add]
    QK008VH4 TO-251 (V-Pak / I-Pak) 8 1000 0.02 35 35 35 1.6 85 70 [Check] [Add]