Part Number: LCP30B
Technology: Custom Panels and Switches
Series: LCP

- LCP Datasheet
- LCPDataSheet7-20-2010.pdf
- (298,612 bytes)
- Last Uploaded: July 28, 2010
LCP Series Fused Coordination Panel
For more information on LCP Panels and other Littelfuse Pre-Engineered Solutions, please click here
For more information on LCP Panels and other Littelfuse Pre-Engineered Solutions, please click here
The Littelfuse Coordination Panel provides a simple, time-saving solution for circuits that require selective coordination. Emergency Systems (NEC® 700.27), Legally Required Standby Systems (NEC®701.18), and Healthcare Essential Electrical Systems (NEC® 517.26) are required by the NEC® to be selectively coordinated. This UL Listed solution saves time, money and increases safety by minimizing system downtime.
Standard Features:
Standard Features:
- 3 Different Voltage Ratings
- Copper Bus
- Branch Circuit Breakers Coordinated w/ Class CC Fuses
- Class CC Fuse Holders have Built-In Blown Fuse Indication
- Multiple NEMA Enclosures
- Ground and Neutral Bars
- 12, 18, 24, 30, 36, 42 Circuit Panels
- Tens of Thousands of Design Options
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Circuits | 30 | |
| Max AC Volts | 120/240V |






