Download Datasheet

- LPMP series POWR-Switch Panel Datasheet
- LPMP.pdf
- (122,444 bytes)
- Last Uploaded: January 08, 2009
Series: LPMP
LPMP Series POWR-Switch Panel - 600 Volts - Shunt-Trip Disconnect Switch
Technology: Custom Panels and Switches
Littelfuse LPMP series POWR-Switch Panel is designed specifically for applications that require shunt-trip capabilities and the need to
individually control power for a bank of equipment. The POWR-Switch Panel offers the flexibility to incorporate multiple switches into a panel enclosure and meet all applicable code requirements.
Standard Features
Standard Features
- UL Listed Package
- NEMA 1 Enclosure
- Fusible Class J Switches (rated 30-400 amps)
- 200,000 amp RMS Short-Circuit Rating
- Control Power Transformers
- Fire Safety Interface Relay
- Key to Test Switch
- Pilot Light “On”
- Mechanical Interlock Auxiliary Contact (for hydraulic elevators with recall)
- Fire Alarm Voltage Monitor Relay
- NEMA 3R Enclosures
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|